USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Non-Ventilated General Purpose Transformers
Schneider Eletric 37S5HNV Picture

37S5HNV

Product Logo
Schneider Eletric 37S5HNV Picture
37S5HNV
Product Logo

TRANSFORMER DRY 1PH 37KVA 600V-120/240V

Show more characteristics
  • Price*
    12,356.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Non-Ventilated Transformer
    Enclosure Code
    18E
    Insulation Temperature
    428 °F (220 °C)
    Phase
    1 phase
    Primary Voltage
    600 V
    Power Rating
    37.5 kVA
    Secondary Voltage
    120/240 V
    Full Capacity Taps
    4 2.5 % FCBN
    Temperature Rise
    150 °C
    Winding Material
    Aluminium
    Ordering and shipping details
    Category
    16273-NON VENT NON RESIN LVGP
    Discount Schedule
    PE2
    Package weight(Lbs)
    325.00 lb(US) (147.418 kg)
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /