USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Medical Products Legacy SQD
Schneider Eletric 3H5S11DDI Picture
Discontinued

3H5S11DDI

Product Logo
Schneider Eletric 3H5S11DDI Picture
Discontinued
3H5S11DDI
Product Logo

PANEL OR ISOLATION 1PH 3KVA

Show more characteristics
3H5S11DDI3H5S11DDI  has not been replaced. Please contact your customer care center for more information.
  • Price*
    10,122.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    device application
    Coronary/intensive care
    Operating room
    Complementary
    Line Rated Current
    20 A QO220 2P 8), secondary circuit
    30 A, primary circuit
    device composition
    OR24350 trim panel
    device mounting
    53013BB flush mounting box
    53017BB surface mounting box
    mounting support
    wall
    Phase
    1 phase
    output voltage
    120 V
    primary voltage
    120 V
    rated power in VA
    3 kVA
    secondary voltage
    120 V
    supply
    3XR11 via mains transformer
    Environment
    product certifications
    UL listed
    Ordering and shipping details
    Category
    16001-O.R. PANELS NON STOCK
    Discount Schedule
    O1
    GTIN
    00785901006459
    Package weight(Lbs)
    190.00 lb(US) (86.183 kg)
    Returnability
    No
    Country of origin
    US
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /