USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Medical Products Legacy SQD
Schneider Eletric 3H5ST22DDI Picture
Discontinued

3H5ST22DDI

Product Logo
Schneider Eletric 3H5ST22DDI Picture
Discontinued
3H5ST22DDI
Product Logo

PANEL OR ISOLATION 3PH 3KVA - HORIZONTAL

Show more characteristics
3H5ST22DDI  has not been replaced. Please contact your customer care center for more information.
  • Price*
    7,938.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    device application
    Hospital
    electrical circuit type
    Power supply
    Complementary
    Line Rated Current
    15 A, primary circuit
    15 A 1), secondary circuit
    device composition
    ORT32420 trim panel
    device mounting
    53042BB flush mounting box
    53050BB surface mounting box
    mounting support
    wall
    Phase
    3 phase
    output protection type
    Isolation
    primary voltage
    208 V
    rated power in VA
    3 kVA
    secondary voltage
    208 V
    supply
    3XRT22 via mains transformer to be ordered separately
    Environment
    product certifications
    UL listed
    Ordering and shipping details
    Category
    16001-O.R. PANELS NON STOCK
    Discount Schedule
    O1
    Package weight(Lbs)
    190.00 lb(US) (86.183 kg)
    Returnability
    No
    Country of origin
    US
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /