USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Low Voltage General Purpose Transformers (Resin Encapsulated)
Schneider Eletric 3S67FIS Picture

3S67FIS

Green premium brand logo Product Logo
Schneider Eletric 3S67FIS Picture
3S67FIS
Green premium brand logo Product Logo

TRFMR DRY 3PH 3KVA MULTIPLE VOLTAGES

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    2,924.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    16277 - RESIN LVGP XFMR
    Discount Schedule
    PE2
    GTIN
    00785901015529
    Package weight(Lbs)
    25.04 kg (55.2 lb(US))
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Phenyl glycidyl ether which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D Resin Encapsulated Low Voltage Transformers Catalog (Version 1.0)
    Description
    This document contains wiring diagrams, enclosure diagrams and accessories, application data, and specifications for Sealed, Low Voltage Transformers.
    Size pdf
    Size 832.9 KB
    Date 4/30/08
    Description
    This document contains wiring diagrams, enclosure diagrams and accessories, application data, and specifications for Sealed, Low Voltage Transformers.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    General Purpose Low Voltage Transformers, Indoor/Outdoor, Encapsulated, 600 V (Version 00)
    Description
    This document provides installation, operation, and maintenance information for indoor/outdoor, encapsulated transformers under 600 V.
    Size pdf
    Size 386.1 KB
    Date 7/31/18
    Description
    This document provides installation, operation, and maintenance information for indoor/outdoor, encapsulated transformers under 600 V.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TRFMR DRY 3PH 3KVA MULTIPLE VOLTAGES
    Description
    TRFMR DRY 3PH 3KVA MULTIPLE VOLTAGES
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    TRFMR DRY 3PH 3KVA MULTIPLE VOLTAGES
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TRFMR DRY 3PH 3KVA MULTIPLE VOLTAGES
    Description
    TRFMR DRY 3PH 3KVA MULTIPLE VOLTAGES
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    TRFMR DRY 3PH 3KVA MULTIPLE VOLTAGES
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    TRFMR DRY 3PH 3KVA MULTIPLE VOLTAGES
    Description
    TRFMR DRY 3PH 3KVA MULTIPLE VOLTAGES
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    TRFMR DRY 3PH 3KVA MULTIPLE VOLTAGES
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /