USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Industrial and Residential Circuit Breaker Enclosures
Schneider Eletric 400SN Picture

400SN

Product Logo
Schneider Eletric 400SN Picture
400SN
Product Logo

SOLID NEUTRAL 400A

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    248.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    circuit breaker type
    Standard
    Complementary
    AWG gauge
    AWG 1...250 kcmil 4 aluminium
    AWG 1...600 kcmil 2 aluminium/copper
    Ordering and shipping details
    Category
    00030 - IND CB ENCL NEMA 1,3R
    Discount Schedule
    DE1
    GTIN
    00785901450351
    Package weight(Lbs)
    1.35 kg (2.98 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 07: Miniature and Molded Case Circuit Breakers (Version 1.0)
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    Size pdf
    Size 9.4 MB
    Date 9/13/19
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    Square D Enclosed Safety Switches Catalog (Version 1.1)
    Description
    This Square D™ product catalog provides selection information for general duty safety switches, heavy duty safety switches, and double throw safety switches. This catalog replaces document number 3100CT0901. Includes information on safety switch enclosures, configurations, construction standards, safety switch ratings, and dimension drawings, and also covers many safety switch accessories. Safety Switch accessories such as Class R and J fuse kits, fuse puller kits, equipment ground/grounding kits, interlock kits, lug kits, lock-on and lock-off kits, hubs, solid neutral assemblies, viewing window, key interlock kit, switch lubricant, and phenolic legend plates.
    Size pdf
    Size 5.5 MB
    Date 8/13/19
    Description
    This Square D™ product catalog provides selection information for general duty safety switches, heavy duty safety switches, and double throw safety switches. This catalog replaces document number 3100CT0901. Includes information on safety switch enclosures, configurations, construction standards, safety switch ratings, and dimension drawings, and also covers many safety switch accessories. Safety Switch accessories such as Class R and J fuse kits, fuse puller kits, equipment ground/grounding kits, interlock kits, lug kits, lock-on and lock-off kits, hubs, solid neutral assemblies, viewing window, key interlock kit, switch lubricant, and phenolic legend plates.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CIRCUIT BREAKER ENCLOSURE 125-400 AMP ENCLOSURE - NEMA/EEMAC TYPE 3,3R, OR 12 INDUSTRIALl NEMA/EEMAC TYPE 3,3R,4,4X,5 OR 12 STAINLESS STEEL (Version 1.0)
    Files in document
    dwg
    370.4 KB
    dxf
    2.1 MB
    pdf
    102.4 KB
    dwf
    43.7 KB
    Description
    2D CAD DRAWING FOR: LA400AWK & LA400DS
    Size zip
    Size 2.6 MB
    Date 3/21/18
    Files in document
    dwg
    370.4 KB
    dxf
    2.1 MB
    pdf
    102.4 KB
    dwf
    43.7 KB
    Description
    2D CAD DRAWING FOR: LA400AWK & LA400DS
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 552.7 KB
    Date 3/13/13
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL Certificate neutral bars (Version 1.0)
    Description
    Neutral assemblies are for use with circuit breakers and circuit breaker enclosures
    Size pdf
    Size 350.6 KB
    Date 6/10/14
    Description
    Neutral assemblies are for use with circuit breakers and circuit breaker enclosures
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SOLID NEUTRAL 400A
    Description
    SOLID NEUTRAL 400A
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    SOLID NEUTRAL 400A
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    SOLID NEUTRAL 400A
    Description
    SOLID NEUTRAL 400A
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    SOLID NEUTRAL 400A
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    SOLID NEUTRAL 400A
    Description
    SOLID NEUTRAL 400A
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    SOLID NEUTRAL 400A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /