USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Homeline™ Load Centers
Schneider Eletric 4028345850K Picture

4028345850K

Green premium brand logo Product Logo
Schneider Eletric 4028345850K Picture
4028345850K
Green premium brand logo Product Logo

Kit, bonding screw, 1/4-20 x 1.0 in

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    2.40 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Screw
    range of product
    QO
    Homeline
    Complementary
    product compatibility
    QO load center
    QO load center
    Homeline load center
    Homeline load center
    Homeline load center
    Homeline load center
    Homeline load center
    Homeline load center
    Homeline load center
    Homeline load center
    Homeline load center
    Homeline load center
    height
    25.40 mm (1.0 in)
    Ordering and shipping details
    Category
    00199 - DE5 MISC. SERVICE PARTS
    Discount Schedule
    DE5
    GTIN
    00785901508274
    Package weight(Lbs)
    0.01 kg (0.02 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Kit, bonding screw, 1/4-20 x 1.0 in
    Description
    Kit, bonding screw, 1/4-20 x 1.0 in
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    Kit, bonding screw, 1/4-20 x 1.0 in
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Kit, bonding screw, 1/4-20 x 1.0 in
    Description
    Kit, bonding screw, 1/4-20 x 1.0 in
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    Kit, bonding screw, 1/4-20 x 1.0 in
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Kit, bonding screw, 1/4-20 x 1.0 in
    Description
    Kit, bonding screw, 1/4-20 x 1.0 in
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    Kit, bonding screw, 1/4-20 x 1.0 in
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /