USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Individual Meter Sockets
Schneider Eletric 4056127952 Picture

4056127952

Product Logo
Schneider Eletric 4056127952 Picture
4056127952
Product Logo

Meter cover for SC816D/RC816D/SC2040

Show more characteristics
  • Price*
    47.30 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    00199-DE5 MISC. SERVICE PARTS
    Discount Schedule
    DE5
    GTIN
    00785901297383
    Package weight(Lbs)
    4.40 lb(US) (1.996 kg)
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D Enclosed Safety Switches Catalog (Version 1.1)
    Description
    This Square D™ product catalog provides selection information for general duty safety switches, heavy duty safety switches, and double throw safety switches. This catalog replaces document number 3100CT0901. Includes information on safety switch enclosures, configurations, construction standards, safety switch ratings, and dimension drawings, and also covers many safety switch accessories. Safety Switch accessories such as Class R and J fuse kits, fuse puller kits, equipment ground/grounding kits, interlock kits, lug kits, lock-on and lock-off kits, hubs, solid neutral assemblies, viewing window, key interlock kit, switch lubricant, and phenolic legend plates.
    Size pdf
    Size 5.5 MB
    Date 8/13/19
    Description
    This Square D™ product catalog provides selection information for general duty safety switches, heavy duty safety switches, and double throw safety switches. This catalog replaces document number 3100CT0901. Includes information on safety switch enclosures, configurations, construction standards, safety switch ratings, and dimension drawings, and also covers many safety switch accessories. Safety Switch accessories such as Class R and J fuse kits, fuse puller kits, equipment ground/grounding kits, interlock kits, lug kits, lock-on and lock-off kits, hubs, solid neutral assemblies, viewing window, key interlock kit, switch lubricant, and phenolic legend plates.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 552.7 KB
    Date 3/13/13
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Meter cover for SC816D/RC816D/SC2040
    Description
    Meter cover for SC816D/RC816D/SC2040
    Size pdf
    Size 195.3 KB
    Date 11/16/19
    Description
    Meter cover for SC816D/RC816D/SC2040
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Meter cover for SC816D/RC816D/SC2040
    Description
    Meter cover for SC816D/RC816D/SC2040
    Size pdf
    Size 195.3 KB
    Date 11/16/19
    Description
    Meter cover for SC816D/RC816D/SC2040
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Meter cover for SC816D/RC816D/SC2040
    Description
    Meter cover for SC816D/RC816D/SC2040
    Size pdf
    Size 195.3 KB
    Date 11/16/19
    Description
    Meter cover for SC816D/RC816D/SC2040
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /