USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all HVL Switchgear
Schneider Eletric 415WBAF150 Picture

415WBAF150

Product Logo
Schneider Eletric 415WBAF150 Picture
415WBAF150
Product Logo

MV BORIC ACID FUSE 15 kV 150A RBA400 T-QTY 3

Show more characteristics
  • Price*
    1,732.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Fuse
    protection technology
    Boric acid
    associated fuse rating
    150 A E
    Complementary
    Line Rated Current
    600 A
    braking current
    37.5 kA
    network frequency
    50/60 Hz
    type of installation
    Indoor
    length
    535.94 mm (21.1 in)
    diameter
    88.90 mm (3.5 in)
    Environment
    product certifications
    CUL
    UL listed
    Ordering and shipping details
    Category
    08982-DIGEST BORIC ACID FUSE KIT
    Discount Schedule
    PE5B
    GTIN
    00785901058472
    Package weight(Lbs)
    6.00 lb(US) (2.722 kg)
    Returnability
    Yes
    Country of origin
    US
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D HVL Metal-Enclosed Fusible Switchgear Catalog (Version 1.0)
    Description
    This document contains information concerning the application, operation, features, ratings, and selection of Metal-Enclosed Load Interrupter Switchgear with HVL switches, with voltage ratings 2.4 kV to 38 kV.
    Size pdf
    Size 1.8 MB
    Date 9/1/95
    Description
    This document contains information concerning the application, operation, features, ratings, and selection of Metal-Enclosed Load Interrupter Switchgear with HVL switches, with voltage ratings 2.4 kV to 38 kV.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /