USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Compact NSF/NSJ
Schneider Eletric 41940 Picture
Discontinued

41940

Schneider Eletric 41940 Picture
Discontinued
41940

keylocks, locking for rotary handle, Ronis 1351B.500

Show more characteristics
41940  has not been replaced. Please contact your customer care center for more information.
  • Price*
    146.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    NR100...630
    NSX400...630 DC
    C1251 1000 V
    NSF150...250
    INS320...630
    NS100...250 DC
    NSX100...250 DC
    NSJ400...600
    NSX400...630
    Easypact CVS400...630
    INS250
    INV320...630
    INV630b...2500
    INS630b...2500
    NS400...630 DC
    C1251 DC
    INSJ400
    INV100...250
    NS400...630
    NSX100...250
    NS100...250
    Easypact CVS100...250
    device short name
    Keylock
    product or component type
    Keylock
    accessory / separate part category
    Keylock accessory
    range compatibility
    EasyPact EXE
    Evolis
    Compact NSF
    Compact NSJ
    Compact NR
    Compact INS
    Compact INV
    EasyPact CVS
    Compact NSX
    Compact NSX DC
    quantity per set
    Set of 1
    Complementary
    type of keylock
    Flat
    key number
    1351B.500
    number of key
    2
    product compatibility
    Compact INV320...630
    Compact NSX400...630
    Compact INS250
    Compact INS320...630
    Compact NSX100...250
    Compact INV630b...2500
    Compact INS630b...2500
    Compact INV100...250
    accessory / separate part category
    Spare parts
    Ordering and shipping details
    Category
    01081-INTRA-COMPANY COMPONENTS
    Discount Schedule
    NET
    GTIN
    00785901112068
    Package weight(Lbs)
    0.27 lb(US) (0.124 kg)
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Operations and descriptions
    Operation
    1200
    Duration of operation
    3.5 min
    Operation Description
    Assembly and test
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English12
    • French6
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Sup. Digest 178 Catalog 11: Obsolescent and Obsolete Circuit Breakers (Version 1.0)
    Description
    Section 11 of Supplemental Digest 178 provides selection information for obsolescent and obsolete circuit breakers, molded case circuit breakers, accessories, electronic products, and ground-fault protection.
    Size pdf
    Size 895 KB
    Date 5/12/19
    Description
    Section 11 of Supplemental Digest 178 provides selection information for obsolescent and obsolete circuit breakers, molded case circuit breakers, accessories, electronic products, and ground-fault protection.
    Supplemental Digest 177 Section 11 (Version 1.0)
    Description
    This past version of the Supplemental Digest section 11 contains some part numbers not included in Supplemental Digest 178. For 178, see document number SD_0100CT1902_SEC-11
    Size pdf
    Size 1.4 MB
    Date 8/6/18
    Description
    This past version of the Supplemental Digest section 11 contains some part numbers not included in Supplemental Digest 178. For 178, see document number SD_0100CT1902_SEC-11
    PowerPact™ M-, P-, and R-frame and NS Circuit Breakers Catalog (Version 4.4)
    Description
    This catalog provides selection information for PowerPact Electronic Trip M-frame, P-frame, and R-frame, and Compact™ NS630b-NS3200 circuit breakers. Topics covered include features and benefits, functions and settings for the Micrologic Electronic Trip Systems, performance ratings, interrupting ratings, connection and termination information, circuit breaker accessories, control wiring and wiring diagrams, dimension drawings, and performance curves / trip curves.
    Size pdf
    Size 6.7 MB
    Date 2/1/17
    Description
    This catalog provides selection information for PowerPact Electronic Trip M-frame, P-frame, and R-frame, and Compact™ NS630b-NS3200 circuit breakers. Topics covered include features and benefits, functions and settings for the Micrologic Electronic Trip Systems, performance ratings, interrupting ratings, connection and termination information, circuit breaker accessories, control wiring and wiring diagrams, dimension drawings, and performance curves / trip curves.
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.5 MB
    Date 12/3/18
    Withdrawable craddle bold (NS100-630/ NSF150-250/ NSJ400-600) (Version 1.0)
    Description
    Withdrawable craddle bold (NS100-630/ NSF150-250/ NSJ400-600)
    Size pdf
    Size 516.7 KB
    Date 2/3/05
    Description
    Withdrawable craddle bold (NS100-630/ NSF150-250/ NSJ400-600)
    Size pdf
    Size 774.8 KB
    Date 2/3/05
    Description
    None
    Rotary handle key lock (NS100-630/ NSF150-250/ NSJ400-600) (Version 1.1)
    Description
    Rotary handle key lock (NS100-630/ NSF150-250/ NSJ400-600)
    Size pdf
    Size 582.9 KB
    Date 2/3/05
    Description
    Rotary handle key lock (NS100-630/ NSF150-250/ NSJ400-600)
    Size pdf
    Size 390.9 KB
    Date 2/2/05
    Description
    None
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    41940_ROHS_CHINA_DECLARATION
    Description
    41940_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    41940_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    41940_ROHS_DECLARATION
    Description
    41940_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    41940_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    41940_REACH_DECLARATION
    Description
    41940_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    41940_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /