USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Compact NSF/NSJ
Schneider Eletric 42878 Picture

42878

Schneider Eletric 42878 Picture
42878

keylocks, interlocking with key, Profalux KS5 B24 D4Z

Show more characteristics
  • Price*
    183.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    C1251 1000 V
    NS100...250
    INV320...630
    INV100...250
    NS100...250 DC
    INSJ400
    NSJ400...600
    NSF150...250
    INS320...630
    NSX100...250
    NSX400...630
    NSX400...630 DC
    Easypact CVS400...630
    INV630b...2500
    Easypact CVS100...250
    NSX100...250 DC
    NS400...630 DC
    NR100...630
    INS250
    INS630b...2500
    NS400...630
    C1251 DC
    device short name
    Keylock
    product or component type
    Keylock
    accessory / separate part category
    Keylock accessory
    range compatibility
    EasyPact EXE
    Evolis
    Compact NSF
    Compact NSJ
    Compact NR
    Compact INS
    Compact INV
    EasyPact CVS
    Compact NSX
    Compact NSX DC
    quantity per set
    Set of 2
    Complementary
    type of keylock
    Cylinder
    key number
    KS5 B24 D4Z
    number of key
    1
    product compatibility
    Compact INV320...630
    Compact INS250
    Compact INV100...250
    Compact INV630b...2500
    Compact NSX400...630
    Compact NSX100...250
    Compact INS630b...2500
    Compact INS320...630
    accessory / separate part category
    Spare parts
    Ordering and shipping details
    Category
    01081-INTRA-COMPANY COMPONENTS
    Discount Schedule
    NET
    GTIN
    03303430428787
    Package weight(Lbs)
    0.27 lb(US) (0.123 kg)
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Operations and descriptions
    Operation
    1200
    Duration of operation
    3.5 min
    Operation Description
    Assembly and test
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Sup. Digest 178 Catalog 11: Obsolescent and Obsolete Circuit Breakers (Version 1.0)
    Description
    Section 11 of Supplemental Digest 178 provides selection information for obsolescent and obsolete circuit breakers, molded case circuit breakers, accessories, electronic products, and ground-fault protection.
    Size pdf
    Size 895 KB
    Date 5/12/19
    Description
    Section 11 of Supplemental Digest 178 provides selection information for obsolescent and obsolete circuit breakers, molded case circuit breakers, accessories, electronic products, and ground-fault protection.
    Sup. 177 Sec. 11 (Legacy Circuit Breaker Digest Section) (Version 1.7)
    Description
    This legacy circuit breaker Digest 177 section includes Obsolescent and Obsolete Circuit Breakers that are not included in the supplemental Digest 178.
    Size pdf
    Size 1.4 MB
    Date 8/8/18
    Description
    This legacy circuit breaker Digest 177 section includes Obsolescent and Obsolete Circuit Breakers that are not included in the supplemental Digest 178.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    42878_ROHS_DECLARATION
    Description
    42878_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    42878_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    42878_REACH_DECLARATION
    Description
    42878_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    42878_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    42878_ROHS_CHINA_DECLARATION
    Description
    42878_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    42878_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /