USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Class 9998 & 9999 Control Accessories
Schneider Eletric 4458D20X3 Picture

4458D20X3

Product Logo
Schneider Eletric 4458D20X3 Picture
4458D20X3
Product Logo

JOYSTICK KNOB 30MM K+SK

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    8.60 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Controllers separate parts
    accessory / separate part category
    Control accessory
    product specific application
    Medium hoisting applications
    Complementary
    accessory / separate part type
    Spare parts
    product destination
    Handle
    enclosure/cubicle description
    Monobloc
    Ordering and shipping details
    Category
    18079 - SPARE PARTS DISCOUNT CP10
    Discount Schedule
    CP10
    GTIN
    00785901635185
    Package weight(Lbs)
    0.01 kg (0.03 lb(US))
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 19: Push Buttons and Operator Interface (Version 1.0)
    Description
    Section 19 of Digest 178 Catalog includes selection and ordering information for push buttons and operator interface equipment. 16mm XB6 XB6E, 22mm XB4 XB5 XB5R XB4R XB7, 30 mm push buttons, pendant stations, foot switches, and rotary cam switches, 2 position, 3 position selector switches. Replaces Digest 177 section 19; 0100CT1501_SEC-19
    Size pdf
    Size 8.6 MB
    Date 5/12/19
    Description
    Section 19 of Digest 178 Catalog includes selection and ordering information for push buttons and operator interface equipment. 16mm XB6 XB6E, 22mm XB4 XB5 XB5R XB4R XB7, 30 mm push buttons, pendant stations, foot switches, and rotary cam switches, 2 position, 3 position selector switches. Replaces Digest 177 section 19; 0100CT1501_SEC-19
    Harmony 9001K, SK, KX 30mm Push Buttons Catalog (Version 1.0)
    Description
    This catalog is a guide to 9001K heavy-duty operators with chrome-plated bezels, 9001SK corrosion-resistant operators with black plastic bezels, and 9001KX multi-function operators with chrome-plated square-head bezels.
    Size pdf
    Size 10.3 MB
    Date 5/31/11
    Description
    This catalog is a guide to 9001K heavy-duty operators with chrome-plated bezels, 9001SK corrosion-resistant operators with black plastic bezels, and 9001KX multi-function operators with chrome-plated square-head bezels.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    JOYSTICK KNOB 30MM K+SK
    Description
    JOYSTICK KNOB 30MM K+SK
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    JOYSTICK KNOB 30MM K+SK
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    JOYSTICK KNOB 30MM K+SK
    Description
    JOYSTICK KNOB 30MM K+SK
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    JOYSTICK KNOB 30MM K+SK
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /