USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all 9050 A/H Pneumatic Timers
Schneider Eletric 4491S1W34 Picture

4491S1W34

Product Logo
Schneider Eletric 4491S1W34 Picture
4491S1W34
Product Logo

Replacement coil, 115VDC, 9050HO timer

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    210.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Coil
    accessory / separate part destination
    Class 9050 Type H timing relay
    Complementary
    [Ue] rated operational voltage
    115 V DC
    average coil consumption
    14 W
    height
    2.28 in (57.9 mm)
    width
    2.28 in (57.9 mm)
    depth
    1.23 in (31.3 mm)
    Ordering and shipping details
    Category
    18079 - SPARE PARTS DISCOUNT CP10
    Discount Schedule
    CP10
    GTIN
    00785901355014
    Package weight(Lbs)
    0.31 kg (0.68 lb(US))
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Under investigation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D NEMA Contactors and Starters Accessories Catalog (Version 2.0)
    Description
    Catalog for Separate Enclosures, Replacement Parts Kits, Coils Modification Kits, and Accessories for NEMA Contactors and Starters
    Size pdf
    Size 2.4 MB
    Date 8/18/17
    Description
    Catalog for Separate Enclosures, Replacement Parts Kits, Coils Modification Kits, and Accessories for NEMA Contactors and Starters
    Square D Type A, B, C, and H Pneumatic Timers Catalog (Version 1.0)
    Description
    Class 9050 catalog for Square D Pneumatic timers. This catalog includes selection information for 9050A Timers, 9050H Timers, 9050B Timers, 9050C Timers, micrometer dial information, pneumatic timer wiring diagrams, pneumatic timer dimension drawings.
    Size pdf
    Size 248.9 KB
    Date 1/1/00
    Description
    Class 9050 catalog for Square D Pneumatic timers. This catalog includes selection information for 9050A Timers, 9050H Timers, 9050B Timers, 9050C Timers, micrometer dial information, pneumatic timer wiring diagrams, pneumatic timer dimension drawings.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Replacement coil, 115VDC, 9050HO timer
    Description
    Replacement coil, 115VDC, 9050HO timer
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Replacement coil, 115VDC, 9050HO timer
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /