USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Low Voltage General Purpose Transformers (Resin Encapsulated)
Schneider Eletric 45T75F Picture

45T75F

Product Logo
Schneider Eletric 45T75F Picture
45T75F
Product Logo

Transformer Dry Type 45kVA 480D240D

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    22,348.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    body type
    Sealed assembled body
    number of tap-offs
    4 2.5 % FCBN
    product or component type
    Dry Sealed Transformer
    Complementary
    device application
    Heating and lighting equipment
    Power circuit application
    enclosure material
    painted steel
    enclosure type
    Weatherproof enclosure indoor/outdoor
    mounting support
    wall
    Phase
    3 phase
    primary voltage
    480 V delta AC
    rated power in VA
    45 kVA
    secondary voltage
    240 V delta AC
    temperature rise
    115 °C
    Environment
    environmental characteristic
    Weatherproof
    insulation temperature
    356 °F (180 °C)
    NEMA degree of protection
    NEMA 3R
    product certifications
    CULus
    Ordering and shipping details
    Category
    16277 - RESIN LVGP XFMR
    Discount Schedule
    PE2
    Package weight(Lbs)
    163.29 kg (360 lb(US))
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /