USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Medical Products Legacy SQD
Schneider Eletric 53015BB Picture
Discontinued

53015BB

Product Logo
Schneider Eletric 53015BB Picture
Discontinued
53015BB
Product Logo

BACKBOX X-RAY

Show more characteristics
53015BB53015BB  has not been replaced. Please contact your customer care center for more information.
  • Price*
    3,013.78 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Complementary
    cover finish
    Gray baked enamel
    device mounting
    flush
    enclosure material
    12 gauge steel
    product destination
    7.5 kVA operating room panel
    10 kVA operating room panel
    15 kVA control unit
    25 kVA control unit
    Ordering and shipping details
    Category
    16004-X-RAY PANELS PDS STOCK
    Discount Schedule
    O1
    GTIN
    00785901006749
    Package weight(Lbs)
    75.00 lb(US) (34.019 kg)
    Returnability
    No
    Country of origin
    US