USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all HVL Switchgear
Schneider Eletric 55DE050 Picture

55DE050

Product Logo
Schneider Eletric 55DE050 Picture
55DE050
Product Logo

MV FUSE CURRENT LIMIT DIN-E 5.5 kV 50E(SET O

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    1,980.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Fuse
    protection technology
    Current limiter
    associated fuse rating
    50 A E
    Complementary
    Line Rated Current
    600 A
    network frequency
    50/60 Hz
    length
    441.96 mm (17.4 in)
    diameter
    50.80 mm (2 in)
    Environment
    product certifications
    UL listed
    CUL
    Ordering and shipping details
    Category
    08980 - DIGEST C/LIMITING FUSE KIT
    Discount Schedule
    PE5B
    Package weight(Lbs)
    7.71 kg (17 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D HVL/cc Metal-Enclosed Switchgear Catalog (Version 1.0)
    Description
    This document addresses the application, technical overview, selection guide, symbols, dimensions, and ratings for HVL/cc™ Medium Voltage, Metal-Enclosed Switchgear, 2.4 to 38.0 kV, 60 to 150 kV BIL.
    Size pdf
    Size 1.3 MB
    Date 7/1/04
    Description
    This document addresses the application, technical overview, selection guide, symbols, dimensions, and ratings for HVL/cc™ Medium Voltage, Metal-Enclosed Switchgear, 2.4 to 38.0 kV, 60 to 150 kV BIL.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /