USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Instrument Transformers
Schneider Eletric 560R102 Picture

560R102

Product Logo
Schneider Eletric 560R102 Picture
560R102
Product Logo

TRANSFORMER CURRENT 1000:5

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    507.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Rectangular Current Transformer
    Certifications
    UL recognized
    Ratio
    1000/5
    Enclosure Type
    NEMA 1
    Phase
    1 phase
    Eletrical Connection
    Screw clamp terminals
    Opening Size
    3.75 x 7.50 in
    Ordering and shipping details
    Category
    15500 - CLASS 4210 CT'S (LC 5101)
    Discount Schedule
    PA1
    Package weight(Lbs)
    2.09 kg (4.6 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Sup. Digest 178 Catalog 06: Transformers (Version 1.0)
    Description
    Section 6 of Supplemental Digest 178. This document contains supplemental information on transformers.This document replaces Supplemental and Obsolescence Digest 177 Section 06, document number SD_0100CT1502_SEC-06
    Size pdf
    Size 591.8 KB
    Date 5/12/19
    Description
    Section 6 of Supplemental Digest 178. This document contains supplemental information on transformers.This document replaces Supplemental and Obsolescence Digest 177 Section 06, document number SD_0100CT1502_SEC-06
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TRANSFORMER CURRENT 1000:5
    Description
    TRANSFORMER CURRENT 1000:5
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    TRANSFORMER CURRENT 1000:5
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TRANSFORMER CURRENT 1000:5
    Description
    TRANSFORMER CURRENT 1000:5
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    TRANSFORMER CURRENT 1000:5
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    TRANSFORMER CURRENT 1000:5
    Description
    TRANSFORMER CURRENT 1000:5
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    TRANSFORMER CURRENT 1000:5
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /