USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Vigirex Ground-fault Relay System
Schneider Eletric 56470TD Picture

56470TD

Schneider Eletric 56470TD Picture
56470TD

GFR RH99P MANUAL TIME DLY UL 24VAC/48VAC

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    2,813.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    00992 - UL VIGIREX GROUND FAULT RELAY & SENSOR
    Discount Schedule
    DE2
    Package weight(Lbs)
    0.24 kg (0.53 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause Birth Defects or other reproductive harm.For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GFR RH99P MANUAL TIME DLY UL 24VAC/48VAC
    Description
    GFR RH99P MANUAL TIME DLY UL 24VAC/48VAC
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    GFR RH99P MANUAL TIME DLY UL 24VAC/48VAC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /