USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all HVL Switchgear
Schneider Eletric 5SM5015 Picture

5SM5015

Product Logo
Schneider Eletric 5SM5015 Picture
5SM5015
Product Logo

FUSE KIT 15E BORIC ACID SM-5S 4.16 kV RBA400

Show more characteristics
  • Price*
    1,472.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Fuse
    protection technology
    Boric acid
    associated fuse rating
    15 A E
    Complementary
    Line Rated Current
    600 A
    braking current
    25 kA
    network frequency
    50/60 Hz
    length
    441.96 mm (17.4 in)
    diameter
    50.80 mm (2 in)
    Environment
    product certifications
    CUL
    UL listed
    Ordering and shipping details
    Category
    08982-DIGEST BORIC ACID FUSE KIT
    Discount Schedule
    PE5B
    Package weight(Lbs)
    6.00 lb(US) (2.722 kg)
    Returnability
    Yes
    Country of origin
    US
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D HVL Metal-Enclosed Fusible Switchgear Catalog (Version 1.0)
    Description
    This document contains information concerning the application, operation, features, ratings, and selection of Metal-Enclosed Load Interrupter Switchgear with HVL switches, with voltage ratings 2.4 kV to 38 kV.
    Size pdf
    Size 1.8 MB
    Date 9/1/95
    Description
    This document contains information concerning the application, operation, features, ratings, and selection of Metal-Enclosed Load Interrupter Switchgear with HVL switches, with voltage ratings 2.4 kV to 38 kV.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /