Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Multi 9
Schneider Eletric 60132 Picture

60132

Schneider Eletric 60132 Picture
60132

Multi 9 - C60 UL489 - MCB - 1P - 30 A - D Curve - 120 V - 10 kA - tunnel term

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 120.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Multi 9
    product name
    Multi 9 C60
    product or component type
    Miniature circuit-breaker
    device short name
    C60 UL489
    device application
    Distribution
    poles description
    1P
    number of protected poles
    1
    Line Rated Current
    30 A 77 °F (25 °C)
    network type
    DC
    AC
    trip unit technology
    Thermal-magnetic
    curve code
    D
    breaking capacity
    5 kA AIR 240 V AC UL 489
    10 kA Icu 240 V AC EN/IEC 60947-2
    10 kA Icu 240 V AC GB 14048.2
    10 kA Icu 60 V DC EN/IEC 60947-2
    10 kA Icu 60 V DC GB 14048.2
    10 kA AIR 120 V AC UL 489
    10 kA AIR 60 V DC UL 489
    10 kA AIR 120 V AC CSA C22.2 No 5.2
    5 kA AIR 240 V AC CSA C22.2 No 5.2
    10 kA AIR 60 V DC CSA C22.2 No 5.2
    suitability for isolation
    Yes EN/IEC 60947-2
    Complementary
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    240 V AC
    60 V DC
    120 V AC
    magnetic tripping limit
    12 x In +/- 20 % AC
    17 x In +/- 20 % DC
    limitation class
    3 EN/IEC 60947-2
    [Ui] rated insulation voltage
    500 V AC EN/IEC 60947-2
    [Uimp] rated impulse withstand voltage
    6 kVEN/IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    2
    Maximum Height
    4.21 in (107 mm)
    Maximum Width
    0.71 in (18 mm)
    Maximum Depth
    2.87 in (73 mm)
    Net Weight
    0.24 lb(US) (0.11 kg)
    color
    Gray
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles
    provision for padlocking
    Padlockable
    connections - terminals
    Tunnel type terminal top or bottom) 0.00…0.05 in² (2.5…35 mm²) AWG 14...AWG 2) - rigid
    wire stripping length
    0.55 in (14 mm) top or bottom
    tightening torque
    30.98 lbf.in (3.5 N.m) top or bottom
    Environment
    standards
    GB 14048.2
    EN/IEC 60947-2
    UL 489
    CSA C22.2 No 5
    product certifications
    CSA
    CCC
    IEC
    UL
    IP degree of protection
    IP20IEC 60529
    IP40 modular enclosure)IEC 60529
    pollution degree
    3 EN/IEC 60947-2
    overvoltage category
    IV
    tropicalisation
    2 IEC 60068-1
    relative humidity
    95 % 131 °F (55 °C)
    operating altitude
    6561.68 ft (2000 m)
    ambient air temperature for operation
    -22…158 °F (-30…70 °C)
    ambient air temperature for storage
    -40…176 °F (-40…80 °C)
    Ordering and shipping details
    Category
    00915 - C60N MINIATURE CIRCUIT BREAKER-UL489
    Discount Schedule
    DE2
    GTIN
    00785901210481
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.31 lb(US) (0.14 kg)
    Returnability
    No
    Country of origin
    FR
    Packing Units
    Package 1 Height
    0.760 dm
    Package 1 width
    0.180 dm
    Package 1 Length
    0.107 dm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2 MB
    Date 11/4/14
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 167.6 KB
    Date 3/25/09
    CAD
    Format
    Size
    Date
    Add to My Documents
    C60 UL 489 1P (box lug/box lug) (Version 1.0)
    Files in document
    dwg
    7.7 KB
    dxf
    15.3 KB
    dwf
    1.2 KB
    wmf
    2.2 KB
    prp.document.label.format zip
    Size 26.3 KB
    Date 3/3/05
    Files in document
    dwg
    7.7 KB
    dxf
    15.3 KB
    dwf
    1.2 KB
    wmf
    2.2 KB
    C60 UL 489 1P (box lug/box lug) (Version 1.0)
    Files in document
    dwg
    14.9 KB
    dxf
    32.4 KB
    dwf
    2.6 KB
    wmf
    5.3 KB
    prp.document.label.format zip
    Size 55.2 KB
    Date 3/3/05
    Files in document
    dwg
    14.9 KB
    dxf
    32.4 KB
    dwf
    2.6 KB
    wmf
    5.3 KB
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 948.8 KB
    Date 4/27/09
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.