Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Multi 9
Schneider Eletric 60188 Picture

60188

Green premium brand logo
Schneider Eletric 60188 Picture
60188
Green premium brand logo

Multi 9 - C60 UL489 - MCB - 3P - 4 A - D Curve - 240 V - 10 kA - tunnel term

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 387.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Multi 9
    product name
    Multi 9 C60
    product or component type
    Miniature circuit-breaker
    device short name
    C60 UL489
    device application
    Distribution
    poles description
    3P
    number of protected poles
    3
    Line Rated Current
    4 A 77 °F (25 °C)
    network type
    AC
    trip unit technology
    Thermal-magnetic
    curve code
    D
    breaking capacity
    6 kA Icu 440 V AC EN/IEC 60947-2
    10 kA Icu 415 V AC EN/IEC 60947-2
    20 kA Icu 240 V AC EN/IEC 60947-2
    6 kA Icu 440 V AC GB 14048.2
    10 kA Icu 415 V AC GB 14048.2
    20 kA Icu 240 V AC GB 14048.2
    10 kA AIR 240 V AC UL 489
    10 kA AIR 240 V AC CSA C22.2 No 5.2
    suitability for isolation
    Yes EN/IEC 60947-2
    Complementary
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    415 V AC
    240 V AC
    440 V AC
    magnetic tripping limit
    12 x In +/- 20 % AC
    limitation class
    3 EN/IEC 60947-2
    [Ui] rated insulation voltage
    500 V AC EN/IEC 60947-2
    [Uimp] rated impulse withstand voltage
    6 kVEN/IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    6
    Maximum Height
    4.21 in (107 mm)
    Maximum Width
    2.13 in (54 mm)
    Maximum Depth
    2.87 in (73 mm)
    Net Weight
    0.73 lb(US) (0.33 kg)
    color
    Gray
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles
    provision for padlocking
    Padlockable
    connections - terminals
    Tunnel type terminal top or bottom) 0.00…0.04 in² (2.5…25 mm²) AWG 14...AWG 4) - rigid
    wire stripping length
    0.55 in (14 mm) top or bottom
    tightening torque
    22.13 lbf.in (2.5 N.m) top or bottom
    Environment
    standards
    GB 14048.2
    EN/IEC 60947-2
    UL 489
    CSA C22.2 No 5
    product certifications
    CSA
    CCC
    IEC
    UL
    IP degree of protection
    IP20IEC 60529
    IP40 modular enclosure)IEC 60529
    pollution degree
    3 EN/IEC 60947-2
    overvoltage category
    IV
    tropicalisation
    2 IEC 60068-1
    relative humidity
    95 % 131 °F (55 °C)
    operating altitude
    6561.68 ft (2000 m)
    ambient air temperature for operation
    -22…158 °F (-30…70 °C)
    ambient air temperature for storage
    -40…176 °F (-40…80 °C)
    Ordering and shipping details
    Category
    00915 - C60N MINIATURE CIRCUIT BREAKER-UL489
    Discount Schedule
    DE2
    GTIN
    00785901211112
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.83 lb(US) (0.38 kg)
    Returnability
    No
    Country of origin
    FR
    Packing Units
    Package 1 Height
    5.12 in (13.000 cm)
    Package 1 width
    2.95 in (7.501 cm)
    Package 1 Length
    2.28 in (5.799 cm)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2 MB
    Date 11/4/14
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 167.6 KB
    Date 3/25/09
    CAD
    Format
    Size
    Date
    Add to My Documents
    C60 UL 489 3P (box lug/box lug) (Version 1.0)
    Files in document
    dxf
    21.5 KB
    dwf
    1.5 KB
    wmf
    3.5 KB
    dwg
    10 KB
    prp.document.label.format zip
    Size 36.5 KB
    Date 3/3/05
    Files in document
    dxf
    21.5 KB
    dwf
    1.5 KB
    wmf
    3.5 KB
    dwg
    10 KB
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 948.8 KB
    Date 4/27/09
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    60188 : Multi 9 - C60 UL489 - MCB - 3P - 4 A - D Curve - 240 V - 10 kA - tunnel term
    Description
    Multi 9 - C60 UL489 - MCB - 3P - 4 A - D Curve - 240 V - 10 kA - tunnel term
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    Multi 9 - C60 UL489 - MCB - 3P - 4 A - D Curve - 240 V - 10 kA - tunnel term
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    60188 : Multi 9 - C60 UL489 - MCB - 3P - 4 A - D Curve - 240 V - 10 kA - tunnel term
    Description
    Multi 9 - C60 UL489 - MCB - 3P - 4 A - D Curve - 240 V - 10 kA - tunnel term
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    Multi 9 - C60 UL489 - MCB - 3P - 4 A - D Curve - 240 V - 10 kA - tunnel term
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    60188 : Multi 9 - C60 UL489 - MCB - 3P - 4 A - D Curve - 240 V - 10 kA - tunnel term
    Description
    Multi 9 - C60 UL489 - MCB - 3P - 4 A - D Curve - 240 V - 10 kA - tunnel term
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    Multi 9 - C60 UL489 - MCB - 3P - 4 A - D Curve - 240 V - 10 kA - tunnel term
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.