USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Multi 9
Schneider Eletric 60200F Picture

60200F

Green premium brand logo
Schneider Eletric 60200F Picture
60200F
Green premium brand logo

Multi 9 - C60 UL489 - MCB - 1P - 0.5 A - C Curve - 120 V - 10 kA - fingersafe

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    152.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Multi 9
    product or component type
    Miniature circuit-breaker
    product name
    Multi 9 C60
    device short name
    C60 UL489
    device application
    Distribution
    number of protected poles
    1
    Line Rated Current
    0.5 A 77 °F (25 °C)
    network type
    DC
    AC
    trip unit technology
    Thermal-magnetic
    suitability for isolation
    Yes EN/IEC 60947-2
    Complementary
    System Voltage
    240 V
    60 V
    mounting mode
    Clip-on
    poles description
    1P
    Interrupt Rating
    10 kA
    5 kA
    10 kA
    10 kA
    5 kA
    10 kA
    10 kA
    10 kA
    10 kA
    10 kA
    network frequency
    50/60 Hz
    curve code
    C
    magnetic tripping limit
    8.5 x In +/- 20 % AC
    12 x In +/- 20 % DC
    limitation class
    3 EN/IEC 60947-2
    [Ui] rated insulation voltage
    500 V AC EN/IEC 60947-2
    [Uimp] rated impulse withstand voltage
    6 kVEN/IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting support
    DIN rail
    9 mm pitches
    2
    height
    4.84 in (123 mm)
    width
    0.71 in (18 mm)
    depth
    2.87 in (73 mm)
    net weight
    0.24 lb(US) (0.11 kg)
    color
    Grey
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles
    provision for padlocking
    Padlockable
    connections - terminals
    Ring terminal top or bottom)
    tightening torque
    17.70 lbf.in (2 N.m) top or bottom
    Environment
    standards
    UL 489
    CSA C22.2 No 5
    GB 14048.2
    EN/IEC 60947-2
    product certifications
    CSA
    CCC
    IEC
    UL
    IP degree of protection
    IP40 modular enclosure)IEC 60529
    IP10IEC 60529
    pollution degree
    3 EN/IEC 60947-2
    overvoltage category
    IV
    tropicalisation
    2 IEC 60068-1
    relative humidity
    95 % 131 °F (55 °C)
    operating altitude
    6561.68 ft (2000 m)
    ambient air temperature for operation
    -22…158 °F (-30…70 °C)
    ambient air temperature for storage
    -40…176 °F (-40…80 °C)
    Ordering and shipping details
    Category
    00915 - C60N MINIATURE CIRCUIT BREAKER-UL489
    Discount Schedule
    DE2
    GTIN
    00785901661429
    Package weight(Lbs)
    0.14 kg (0.3 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Multi 9 - C60 UL489 - MCB - 1P - 0.5 A - C Curve - 120 V - 10 kA - fingersafe
    Description
    Multi 9 - C60 UL489 - MCB - 1P - 0.5 A - C Curve - 120 V - 10 kA - fingersafe
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    Multi 9 - C60 UL489 - MCB - 1P - 0.5 A - C Curve - 120 V - 10 kA - fingersafe
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Multi 9 - C60 UL489 - MCB - 1P - 0.5 A - C Curve - 120 V - 10 kA - fingersafe
    Description
    Multi 9 - C60 UL489 - MCB - 1P - 0.5 A - C Curve - 120 V - 10 kA - fingersafe
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    Multi 9 - C60 UL489 - MCB - 1P - 0.5 A - C Curve - 120 V - 10 kA - fingersafe
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Multi 9 - C60 UL489 - MCB - 1P - 0.5 A - C Curve - 120 V - 10 kA - fingersafe
    Description
    Multi 9 - C60 UL489 - MCB - 1P - 0.5 A - C Curve - 120 V - 10 kA - fingersafe
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    Multi 9 - C60 UL489 - MCB - 1P - 0.5 A - C Curve - 120 V - 10 kA - fingersafe
    Handout
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /