USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Multi 9
Schneider Eletric 60211 Picture

60211

Schneider Eletric 60211 Picture
60211

Multi 9 - C60 UL489 - MCB - 1P - 13 A - C Curve - 120 V - 10 kA - ring term

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    122.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Multi 9
    product name
    Multi 9 C60
    product or component type
    Miniature circuit-breaker
    device short name
    C60 UL489
    device application
    Distribution
    poles description
    1P
    number of protected poles
    1
    Line Rated Current
    13 A 77 °F (25 °C)
    network type
    DC
    AC
    trip unit technology
    Thermal-magnetic
    curve code
    C
    breaking capacity
    5 kA AIR 240 V AC UL 489
    10 kA Icu 240 V AC EN/IEC 60947-2
    10 kA Icu 240 V AC GB 14048.2
    10 kA Icu 60 V DC EN/IEC 60947-2
    10 kA Icu 60 V DC GB 14048.2
    10 kA AIR 120 V AC UL 489
    10 kA AIR 60 V DC UL 489
    10 kA AIR 120 V AC CSA C22.2 No 5.2
    5 kA AIR 240 V AC CSA C22.2 No 5.2
    10 kA AIR 60 V DC CSA C22.2 No 5.2
    suitability for isolation
    Yes EN/IEC 60947-2
    Complementary
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    240 V AC
    60 V DC
    120 V AC
    magnetic tripping limit
    8.5 x In +/- 20 % AC
    12 x In +/- 20 % DC
    limitation class
    3 EN/IEC 60947-2
    [Ui] rated insulation voltage
    500 V AC EN/IEC 60947-2
    [Uimp] rated impulse withstand voltage
    6 kVEN/IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    2
    height
    4.84 in (123 mm)
    width
    0.71 in (18 mm)
    depth
    2.87 in (73 mm)
    net weight
    0.24 lb(US) (0.11 kg)
    color
    Grey
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles
    provision for padlocking
    Padlockable
    connections - terminals
    Ring terminal top or bottom)
    tightening torque
    17.70 lbf.in (2 N.m) top or bottom
    Environment
    standards
    GB 14048.2
    EN/IEC 60947-2
    UL 489
    CSA C22.2 No 5
    product certifications
    CSA
    CCC
    IEC
    UL
    IP degree of protection
    IP40 modular enclosure)IEC 60529
    IP10IEC 60529
    pollution degree
    3 EN/IEC 60947-2
    overvoltage category
    IV
    tropicalisation
    2 IEC 60068-1
    relative humidity
    95 % 131 °F (55 °C)
    operating altitude
    6561.68 ft (2000 m)
    ambient air temperature for operation
    -22…158 °F (-30…70 °C)
    ambient air temperature for storage
    -40…176 °F (-40…80 °C)
    Ordering and shipping details
    Category
    00915 - C60N MINIATURE CIRCUIT BREAKER-UL489
    Discount Schedule
    DE2
    GTIN
    00785901409878
    Package weight(Lbs)
    0.14 kg (0.3 lb(US))
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Multi 9 Circuit Breakers and Protectors System Catalog (Version 2.3)
    Description
    This catalog includes selection information for UL and CSA rated devices, IEC rated protection devices, ground-fault protection devices, and accessories.
    Size pdf
    Size 2 MB
    Date 11/4/14
    Description
    This catalog includes selection information for UL and CSA rated devices, IEC rated protection devices, ground-fault protection devices, and accessories.
    CAD
    Format
    Size
    Date
    Add to My Documents
    C60 UL 489 1P (ring tongue/ring tongue) (Version 1.0)
    Files in document
    dxf
    32 KB
    dwf
    2.6 KB
    wmf
    5.4 KB
    dwg
    14.7 KB
    Size zip
    Size 54.6 KB
    Date 3/3/05
    Files in document
    dxf
    32 KB
    dwf
    2.6 KB
    wmf
    5.4 KB
    dwg
    14.7 KB
    C60 UL 489 1P (ring tongue/ring tongue) (Version 1.0)
    Files in document
    dxf
    21.9 KB
    dwf
    1.8 KB
    wmf
    3.7 KB
    dwg
    10.3 KB
    Size zip
    Size 37.6 KB
    Date 3/3/05
    Files in document
    dxf
    21.9 KB
    dwf
    1.8 KB
    wmf
    3.7 KB
    dwg
    10.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /