View all
Multi 9

60252
60252
Multi 9 - C60 UL489 - MCB - 2P - 1 A - D Curve - 240 V - 10 kA - ring term
Show more characteristics
* Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
-
Product availabilityNon-Stock - Not normally stocked in distribution facility
-
Characteristics
Main range Multi 9product name Multi 9 C60product or component type Miniature circuit-breakerdevice short name C60 UL489device application Distributionpoles description 2Pnumber of protected poles 2neutral position LeftLine Rated Current 1 A 77 °F (25 °C)network type DCACtrip unit technology Thermal-magneticcurve code Dbreaking capacity 6 kA Icu 440 V AC EN/IEC 60947-210 kA Icu 415 V AC EN/IEC 60947-220 kA Icu 240 V AC EN/IEC 60947-26 kA Icu 440 V AC GB 14048.210 kA Icu 415 V AC GB 14048.220 kA Icu 240 V AC GB 14048.210 kA Icu 125 V DC EN/IEC 60947-210 kA Icu 125 V DC GB 14048.210 kA AIR 240 V AC UL 48910 kA AIR 125 V DC UL 48910 kA AIR 240 V AC CSA C22.2 No 5.210 kA AIR 125 V DC CSA C22.2 No 5.2suitability for isolation Yes EN/IEC 60947-2Complementary network frequency 50/60 Hz[Ue] rated operational voltage 415 V AC240 V AC440 V AC125 V DCmagnetic tripping limit 12 x In +/- 20 % AC17 x In +/- 20 % DClimitation class 3 EN/IEC 60947-2[Ui] rated insulation voltage 500 V AC EN/IEC 60947-2[Uimp] rated impulse withstand voltage 6 kVEN/IEC 60947-2contact position indicator Yescontrol type Togglelocal signalling ON/OFF indicationmounting mode Clip-onmounting support DIN rail9 mm pitches 4height 4.84 in (123 mm)width 1.42 in (36 mm)depth 2.87 in (73 mm)net weight 0.49 lb(US) (0.22 kg)color Greymechanical durability 20000 cycleselectrical durability 10000 cyclesprovision for padlocking Padlockableconnections - terminals Ring terminal top or bottom)tightening torque 17.70 lbf.in (2 N.m) top or bottomEnvironment standards GB 14048.2EN/IEC 60947-2UL 489CSA C22.2 No 5product certifications CSACCCIECULIP degree of protection IP40 modular enclosure)IEC 60529IP10IEC 60529pollution degree 3 EN/IEC 60947-2overvoltage category IVtropicalisation 2 IEC 60068-1relative humidity 95 % 131 °F (55 °C)operating altitude 6561.68 ft (2000 m)ambient air temperature for operation -22…158 °F (-30…70 °C)ambient air temperature for storage -40…176 °F (-40…80 °C)Ordering and shipping details Category 00915 - C60N MINIATURE CIRCUIT BREAKER-UL489Discount Schedule DE2GTIN 00785901411611Package weight(Lbs) 0.30 kg (0.66 lb(US))Returnability NoCountry of origin FRContractual warranty Warranty 18 months -
View more
Documents
Language- English5
CatalogFormatSizeAdd to My DocumentsMulti 9 Circuit Breakers and Protectors System Catalog (Version 2.3)DescriptionThis catalog includes selection information for UL and CSA rated devices, IEC rated protection devices, ground-fault protection devices, and accessories.Size pdfSize 2 MBDate 11/4/14DescriptionThis catalog includes selection information for UL and CSA rated devices, IEC rated protection devices, ground-fault protection devices, and accessories.Data BulletinFormatSizeAdd to My DocumentsC60H-DC Supplementary Protectors (DC) (Version 1.0)DescriptionThis bulletin provides a description and information on dimensions for C60H-DC, UL1077 Supplementary Protectors (DC).Size pdfSize 167.6 KBDate 3/25/09DescriptionThis bulletin provides a description and information on dimensions for C60H-DC, UL1077 Supplementary Protectors (DC).CADFormatSizeAdd to My DocumentsBrochureFormatSizeAdd to My DocumentsHandoutFormatSizeAdd to My DocumentsUL 489 Multi 9 C60 Miniature Circuit Breakers with Fingersafe (IP20) Ring-tongue Terminals Handout (Version 1.0)Size pdfSize 103.7 KBDate 10/31/04 -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.