USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Multi 9
Schneider Eletric 60406 Picture
Discontinued

60406

Schneider Eletric 60406 Picture
Discontinued
60406

Multi 9 - C60 UL489 DC - MCB - 1P - 0.5 A - C Curve - 60 V - 10 kA

Show more characteristics
6040660406  has not been replaced. Please contact your customer care center for more information.
  • Price*
    120.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Multi 9
    product name
    Multi 9 C60
    product or component type
    Miniature circuit-breaker
    device short name
    C60 UL489 DC
    device application
    Distribution
    poles description
    1P
    number of protected poles
    1
    Line Rated Current
    0.5 A 77 °F (25 °C)
    network type
    DC
    trip unit technology
    Thermal-magnetic
    curve code
    C
    breaking capacity
    10 kA AIR 60 V DC 1P UL 489A
    suitability for isolation
    Yes IEC 60947-2
    Yes UL 489
    Complementary
    [Ue] rated operational voltage
    60 V DC
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    2
    height
    3.19 in (81 mm)
    width
    0.71 in (18 mm)
    depth
    2.99 in (76 mm)
    net weight
    0.24 lb(US) (0.11 kg)
    color
    Grey
    mechanical durability
    20000 cycles
    Environment
    standards
    UL 489A
    IP degree of protection
    IP20IEC 60529
    IP40 modular enclosure)IEC 60529
    tropicalisation
    2 UL 489A
    operating altitude
    6561.68 ft (2000 m)
    ambient air temperature for operation
    -22…158 °F (-30…70 °C)
    ambient air temperature for storage
    -40…176 °F (-40…80 °C)
    Ordering and shipping details
    Category
    00908-C60N SUPP PROTECTORS
    Discount Schedule
    DE2
    GTIN
    00785901418887
    Package weight(Lbs)
    0.26 lb(US) (0.120 kg)
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Multi 9™ System Catalog (Version 2.3)
    Date 11/4/14
    Size 2 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /