Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Multi 9
Schneider Eletric 60415 Picture
Discontinued

60415

Schneider Eletric 60415 Picture
Discontinued
60415

Multi 9 - C60 UL489 DC - MCB - 1P - 13 A - C Curve - 60 V - 10 kA

Show more characteristics
60415  has not been replaced. Please contact your customer care center for more information.
  • 101.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Multi 9
    product name
    Multi 9 C60
    product or component type
    Miniature circuit-breaker
    device short name
    C60 UL489 DC
    device application
    Distribution
    poles description
    1P
    number of protected poles
    1
    Line Rated Current
    13 A 77 °F (25 °C)
    network type
    DC
    trip unit technology
    Thermal-magnetic
    curve code
    C
    breaking capacity
    10 kA AIR 60 V DC 1P UL 489A
    suitability for isolation
    Yes IEC 60947-2
    Yes UL 489
    Complementary
    [Ue] rated operational voltage
    60 V DC
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    2
    Maximum Height
    3.19 in (81 mm)
    width
    0.71 in (18 mm)
    depth
    2.99 in (76 mm)
    net weight
    0.24 lb(US) (0.11 kg)
    color
    Gray
    mechanical durability
    20000 cycles
    Environment
    standards
    UL 489A
    IP degree of protection
    IP20IEC 60529
    IP40 modular enclosure)IEC 60529
    tropicalisation
    2 UL 489A
    operating altitude
    6561.68 ft (2000 m)
    ambient air temperature for operation
    -22…158 °F (-30…70 °C)
    ambient air temperature for storage
    -40…176 °F (-40…80 °C)
    Ordering and shipping details
    Category
    00908-C60N SUPP PROTECTORS
    Discount Schedule
    DE2
    GTIN
    00785901692713
    Package weight(Lbs)
    0.26 lb(US) (0.117 kg)
    Returnability
    No
    Country of origin
    FR
    Packing Units
    Package 1 Height
    0.780 dm
    Package 1 width
    0.200 dm
    Package 1 Length
    0.890 dm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2 MB
    Date 11/4/14
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.