Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   GFP UL/IEC
Schneider Eletric 60971 Picture

60971

Green premium brand logo
Schneider Eletric 60971 Picture
60971
Green premium brand logo

ground fault protector GFP - 2 poles - 25A - 480Y 277V - 300mA SIE

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 488.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Multi 9
    product name
    Multi 9 GFP
    product or component type
    Residual current circuit breaker (RCCB)
    device short name
    GFP
    poles description
    2P
    neutral position
    Left
    Line Rated Current
    25 A 104 °F (40 °C)
    network type
    AC
    earth-leakage sensitivity
    300 mA
    earth-leakage protection time delay
    Instantaneous
    earth-leakage protection class
    Type AC-SIE
    rated conditional short-circuit current
    10 kA
    utilisation category
    AC-23A
    Complementary
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    240 V AC 60 Hz
    480Y/277 V AC 60 Hz
    230/400 V AC 50 Hz
    240/415 V AC 50 Hz
    [Uimp] rated impulse withstand voltage
    6 kV
    control type
    Toggle
    local signalling
    Fault indication
    9 mm pitches
    4
    Maximum Height
    3.19 in (81 mm)
    width
    1.42 in (36 mm)
    depth
    2.95 in (75 mm)
    Net Weight
    7.76 oz (220 g)
    color
    Gray
    mechanical durability
    20000 cycles
    provision for padlocking
    Padlockable
    locking options description
    Padlocking in OFF position
    connections - terminals
    Tunnel type terminals 0.00…0.05 in² (2.5…35 mm²) flexible
    Tunnel type terminals 0.00…0.05 in² (2.5…35 mm²) rigid
    tightening torque
    30.98 lbf.in (3.5 N.m)
    Environment
    standards
    UL 1053
    IEC 61008
    IP degree of protection
    IP20IEC 60529
    IP40IEC 60529
    IPxx BIEC 60529
    tropicalisation
    2
    relative humidity
    95 % 131 °F (55 °C)
    ambient air temperature for operation
    -13…140 °F (-25…60 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    Ordering and shipping details
    Category
    00908 - C60N SUPPLEMENTARY PROTECTORS
    Discount Schedule
    DE2
    GTIN
    00785901798262
    Nbr. of units in pkg.
    6
    Package weight(Lbs)
    0.46 lb(US) (0.21 kg)
    Returnability
    No
    Country of origin
    ES
    Packing Units
    Package 1 Height
    0.840 dm
    Package 1 width
    0.410 dm
    Package 1 Length
    0.910 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2 MB
    Date 11/4/14
    CAD
    Format
    Size
    Date
    Add to My Documents
    GFP 2P 25A AC SIE (Version 1.0)
    Files in document
    stp
    665.3 KB
    zip
    629.7 KB
    prp.document.label.format zip
    Size 1.3 MB
    Date 7/18/13
    Files in document
    stp
    665.3 KB
    zip
    629.7 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 905.7 KB
    Date 2/27/09
    Files in document
    pdf
    458.2 KB
    pdf
    447.5 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    60971 : 60971_ROHS_CHINA_DECLARATION
    Description
    60971_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    60971_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    60971 : 60971_ROHS_DECLARATION
    Description
    60971_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    60971_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.