USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony 30 mm 9001 SK Plastic Push Buttons
Schneider Eletric 6508805202 Picture

6508805202

Product Logo
Schneider Eletric 6508805202 Picture
6508805202
Product Logo

LIGHT MODULE LAMP 6V K+SK+KX

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    42.80 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part designation
    LED bulb
    accessory / separate part type
    LED bulb
    accessory / separate part category
    Lighting accessories
    accessory / separate part destination
    Control and signalling units Ø 30 mm
    bulb base
    BA 9s
    signalling colour
    Yellow
    additional information
    Requires the color cap and the LED be the same or use a clear color cap
    Complementary
    range compatibility
    Harmony 9001K
    Harmony 9001SK
    product compatibility
    9001...5L
    9001...7L
    9001...1L
    net weight
    0.02 lb(US) (0.01 kg)
    Ordering and shipping details
    Category
    18061 - SPARE PARTS DISCOUNT CP1
    Discount Schedule
    CP1
    GTIN
    00785901166764
    Package weight(Lbs)
    0.02 kg (0.05 lb(US))
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • French2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 19: Push Buttons and Operator Interface (Version 1.0)
    Description
    Section 19 of Digest 178 Catalog includes selection and ordering information for push buttons and operator interface equipment. 16mm XB6 XB6E, 22mm XB4 XB5 XB5R XB4R XB7, 30 mm push buttons, pendant stations, foot switches, and rotary cam switches, 2 position, 3 position selector switches. Replaces Digest 177 section 19; 0100CT1501_SEC-19
    Size pdf
    Size 8.6 MB
    Date 5/12/19
    Description
    Section 19 of Digest 178 Catalog includes selection and ordering information for push buttons and operator interface equipment. 16mm XB6 XB6E, 22mm XB4 XB5 XB5R XB4R XB7, 30 mm push buttons, pendant stations, foot switches, and rotary cam switches, 2 position, 3 position selector switches. Replaces Digest 177 section 19; 0100CT1501_SEC-19
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.5 MB
    Date 11/19/10
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CB Scheme for Harmony 9001K SK (Version 1.0)
    Description
    CB Scheme certificate
    Size pdf
    Size 3.3 MB
    Date 6/3/14
    Description
    CB Scheme certificate
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LIGHT MODULE LAMP 6V K+SK+KX
    Description
    LIGHT MODULE LAMP 6V K+SK+KX
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    LIGHT MODULE LAMP 6V K+SK+KX
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LIGHT MODULE LAMP 6V K+SK+KX
    Description
    LIGHT MODULE LAMP 6V K+SK+KX
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    LIGHT MODULE LAMP 6V K+SK+KX
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /