Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Low Voltage General Purpose Transformers
Schneider Eletric 7S72F Picture

7S72F

Green premium brand logo Product Logo
Schneider Eletric 7S72F Picture
7S72F
Green premium brand logo Product Logo

TRANSFORMER DRY 1PH 7.5KVA 480V-208V

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 3,216.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Ordering and shipping details
    Category
    16277 - RESIN LVGP XFMR
    Discount Schedule
    PE2
    GTIN
    00785901503521
    Package weight(Lbs)
    135 lb(US) (61.23 kg)
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Phenyl glycidyl ether which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 832.9 KB
    Date 4/30/08
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 59.8 KB
    Date 10/9/09
    Files in document
    pdf
    26.8 KB
    doc
    33 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 386.1 KB
    Date 7/31/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    7S72F : TRANSFORMER DRY 1PH 7.5KVA 480V-208V
    Description
    TRANSFORMER DRY 1PH 7.5KVA 480V-208V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/10/20
    Description
    TRANSFORMER DRY 1PH 7.5KVA 480V-208V
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    7S72F : TRANSFORMER DRY 1PH 7.5KVA 480V-208V
    Description
    TRANSFORMER DRY 1PH 7.5KVA 480V-208V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/10/20
    Description
    TRANSFORMER DRY 1PH 7.5KVA 480V-208V
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    7S72F : TRANSFORMER DRY 1PH 7.5KVA 480V-208V
    Description
    TRANSFORMER DRY 1PH 7.5KVA 480V-208V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/10/20
    Description
    TRANSFORMER DRY 1PH 7.5KVA 480V-208V
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.