Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Nema Limit Switches
Schneider Eletric 7XA1N Picture

7XA1N

Product Logo
Schneider Eletric 7XA1N Picture
7XA1N
Product Logo

9007MS/ML limit switch lever - zinc - fixed length - inside nylon roller

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 20.40 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    9007
    series name
    Miniature potted
    product or component type
    Limit switch lever
    device short name
    9007MS/ML
    associated complete product
    9007ML04..
    9007MS04..
    movement of operating head
    Rotary
    type of operator
    Cast zinc spring return roller lever 1.5 in (38.10 mm) -
    type of roller
    1 nylon inside roller 0.75 in (19.05 mm) 0.25 in (6.35 mm)
    type of approach
    Lateral approach
    positive opening
    Without
    Complementary
    tracks
    0.875 in
    switch actuation
    By 30° cam
    net weight
    0.1 lb(US) (0.05 kg)
    Environment
    ambient air temperature for operation
    -40…221 °F (-40…105 °C)
    ambient air temperature for storage
    -40…221 °F (-40…105 °C)
    environmental characteristic
    Standard environment
    Ordering and shipping details
    Category
    22421 - LIMIT SWITCHES,ARMS FOR 9007MS
    Discount Schedule
    DS1
    GTIN
    00785901016946
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1 lb(US) (0.45 kg)
    Returnability
    No
    Country of origin
    MX
    Packing Units
    Package 1 Height
    2.54 in (6.452 cm)
    Package 1 width
    1.00 in (2.540 cm)
    Package 1 Length
    6.45 in (16.387 cm)
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    7XA1N : 7XA1N_ROHS_DECLARATION
    Description
    7XA1N_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    7XA1N_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    7XA1N : 7XA1N_REACH_DECLARATION
    Description
    7XA1N_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    7XA1N_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.