Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Double Throw Safety Switches
Schneider Eletric 82344RB Picture

82344RB

Green premium brand logo Product Logo
Schneider Eletric 82344RB Picture
82344RB
Green premium brand logo Product Logo

SWITCH NONFUSIBLE DT 600V 200A 3P NEMA3R

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 5,868.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    Product
    Double Throw Safety Switch
    Current Rating
    200 A
    Certifications
    UL listed
    Enclosure Rating
    NEMA 3R galvannealed steel
    Factory Installed Neutral
    None
    Disconnect Type
    Non-fusible disconnect
    Mounting Type
    Surface
    Number of Poles
    3
    Voltage Rating
    480 V AC
    250 V DC
    Wire Size
    AWG 6...300 kcmil copper or aluminium
    Complementary
    width
    24 in (609.60 mm)
    height
    32.5 in (825.50 mm)
    depth
    10.63 in (270.00 mm)
    tightening torque
    38.41 N.m (340 lbf.in) AWG 6...300 kcmil)
    Ordering and shipping details
    Category
    00133 - DT SWITCH,NEMA3R
    Discount Schedule
    DE1
    GTIN
    00785901453819
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 03: Safety Switches (Version 1.0)
    Description
    Digest Catalog Section 3 - This section of Digest 178 includes selection information for light duty safety switches, general duty safety switches, heavy duty safety switches, double throw safety switches and photovoltaic disconnect switches. Replaces Digest 177 section 3; 0100CT1501_SEC-03
    prp.document.label.format pdf
    Size 1.4 MB
    Date 9/13/19
    Description
    Digest Catalog Section 3 - This section of Digest 178 includes selection information for light duty safety switches, general duty safety switches, heavy duty safety switches, double throw safety switches and photovoltaic disconnect switches. Replaces Digest 177 section 3; 0100CT1501_SEC-03
    Square D Enclosed Safety Switches (Version 06)
    Description
    This Square D™ product catalog provides selection information for general duty safety switches, heavy duty safety switches, and double throw safety switches. This catalog replaces document number 3100CT0901. Includes information on safety switch enclosures, configurations, construction standards, safety switch ratings, and dimension drawings, and also covers many safety switch accessories. Safety Switch accessories such as Class R and J fuse kits, fuse puller kits, equipment ground/grounding kits, interlock kits, lug kits, lock-on and lock-off kits, hubs, solid neutral assemblies, viewing window, key interlock kit, switch lubricant, and phenolic legend plates.
    prp.document.label.format pdf
    Size 11.7 MB
    Date 6/6/19
    Description
    This Square D™ product catalog provides selection information for general duty safety switches, heavy duty safety switches, and double throw safety switches. This catalog replaces document number 3100CT0901. Includes information on safety switch enclosures, configurations, construction standards, safety switch ratings, and dimension drawings, and also covers many safety switch accessories. Safety Switch accessories such as Class R and J fuse kits, fuse puller kits, equipment ground/grounding kits, interlock kits, lug kits, lock-on and lock-off kits, hubs, solid neutral assemblies, viewing window, key interlock kit, switch lubricant, and phenolic legend plates.
    CAD
    Format
    Size
    Date
    Add to My Documents
    2D CAD: Double Throw Safety Switch, 200A, NEMA Type 3R Rainproof (Version 1.4)
    Files in document
    dwf
    39.7 KB
    dwg
    414.8 KB
    dxf
    2.1 MB
    pdf
    88.5 KB
    Description
    2D CAD drawing for DTU224NRB and 82344RB. Includes basic dimensions, wiring diagrams (fusible and non-fusible), terminal lug data, voltage ratings, horsepower (hp) ratings, and knockout details. Safety disconnect switch CAD files available in PDF, DWG, DXF, and DWF formats.
    prp.document.label.format zip
    Size 2.6 MB
    Date 3/21/18
    Files in document
    dwf
    39.7 KB
    dwg
    414.8 KB
    dxf
    2.1 MB
    pdf
    88.5 KB
    Description
    2D CAD drawing for DTU224NRB and 82344RB. Includes basic dimensions, wiring diagrams (fusible and non-fusible), terminal lug data, voltage ratings, horsepower (hp) ratings, and knockout details. Safety disconnect switch CAD files available in PDF, DWG, DXF, and DWF formats.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 552.7 KB
    Date 3/13/13
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    30–1200 A Safety Switches Maintenance Instructions (Version 1)
    Description
    This bulletin provides maintenance instructions for 30-1200 A Safety Switches.
    prp.document.label.format pdf
    Size 658.9 KB
    Date 8/10/05
    Description
    This bulletin provides maintenance instructions for 30-1200 A Safety Switches.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    82344RB : 82344RB_ROHS_CHINA_DECLARATION
    Description
    82344RB_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    82344RB_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    82344RB : 82344RB_ROHS_DECLARATION
    Description
    82344RB_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    82344RB_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    82344RB : 82344RB_REACH_DECLARATION
    Description
    82344RB_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    82344RB_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /