Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Double Throw Safety Switches
Schneider Eletric 82345 Picture
Discontinued

82345

Green premium brand logo Product Logo
Schneider Eletric 82345 Picture
Discontinued
82345
Green premium brand logo Product Logo

Safety switch, double throw, non fusible, 400A, 600V, 3 poles, NEMA 1

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 8,213.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

82345 is replaced by:
Product
Qty
DTU365
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 31 October 2019
1
  • Main
    Product
    Double Throw Safety Switch
    Current Rating
    400 A
    Certifications
    UL Listed
    Enclosure Rating
    NEMA 1 steel
    Factory Installed Neutral
    None
    Disconnect Type
    Non-fusible disconnect
    Mounting Type
    Surface
    Number of Poles
    3
    Voltage Rating
    600 V AC
    600 V DC
    Wire Size
    AWG 1/0...600 kcmil copper or aluminium
    Complementary
    Maximum Width
    29.51 in (749.55 mm)
    Maximum Height
    38.5 in (977.90 mm)
    Maximum Depth
    10.63 in (270.00 mm)
    Ordering and shipping details
    Category
    00033 - DT SWITCH,NEMA1
    Discount Schedule
    DE1
    GTIN
    00785901620754
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    99 lb(US) (44.91 kg)
    Returnability
    No
    Country of origin
    MX
    Packing Units
    Package 1 Height
    0.97 ft (0.297 m)
    Package 1 width
    2.46 ft (0.749 m)
    Package 1 Length
    3.64 ft (1.110 m)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English9
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.4 MB
    Date 9/13/19
    prp.document.label.format pdf
    Size 11.7 MB
    Date 6/6/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    2D CAD: Double Throw Safety Switch, 400A, NEMA Type 1, General Purpose (Version 1.2)
    Files in document
    dwf
    31.2 KB
    dwg
    139.5 KB
    dxf
    413.3 KB
    pdf
    62.1 KB
    prp.document.label.format zip
    Size 646.1 KB
    Date 7/20/06
    Files in document
    dwf
    31.2 KB
    dwg
    139.5 KB
    dxf
    413.3 KB
    pdf
    62.1 KB
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 552.7 KB
    Date 3/13/13
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 349.9 KB
    Date 9/25/13
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 658.9 KB
    Date 8/10/05
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    82345 : 82345_ROHS_CHINA_DECLARATION
    Description
    82345_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    82345_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    82345 : 82345_ROHS_DECLARATION
    Description
    82345_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    82345_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    82345 : 82345_REACH_DECLARATION
    Description
    82345_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    82345_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.