Schneider Electric USA Website

Welcome to our website.

Select your location

View all Double Throw Safety Switches
Schneider Eletric 82354 Picture

82354

Schneider Eletric 82354 Picture
82354

Pratika wander plug - straight - 16 A - 3P - 40...50 V AC - IP67

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 2,564.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range
    PratiKa
    product or component type
    Wander plug
    device short name
    PratiKa plug
    plug, socket category
    Extra-low voltage
    poles description
    3P
    network type
    AC
    outlet standard
    Industrial
    Complementary
    plug, socket, control station shape
    Straight
    Line Rated Current
    16 A
    [Ue] rated operational voltage
    40...50 V
    network frequency
    50/60 Hz
    secondary keyway clockwise position
    12 h
    plug, socket material
    Housing self-extinguishing engineering polymer
    contacts material
    Pins nickel plated brass
    connections - terminals
    Captive screws
    cable cross section
    0.01…0.02 in² (4…10 mm²)
    cable outer diameter
    0.24…0.91 in (6…23 mm)
    cable entry
    Cable gland
    thread type
    Pg 21
    product weight
    0.41 lb(US) (0.184 kg)
    height
    5.71 in (145 mm)
    width
    2.81 in (71.5 mm)
    depth
    2.81 in (71.5 mm)
    color
    Grey RAL 7035)
    voltage colour
    White
    Environment
    standards
    IEC 60309-1
    IEC 60309-2
    IP degree of protection
    IP67 IEC 60529
    IK degree of protection
    IK08 EN 62262
    fire resistance
    1562 °F (850 °C) IEC 60695-2-11
    relative humidity
    50 % 104 °F (40 °C)
    70 % 86 °F (30 °C)
    90 % 68 °F (20 °C)
    operating altitude
    6561.68 ft (2000 m)
    ambient air temperature for operation
    95 °F (35 °C) 86400 s )
    -13…104 °F (-25…40 °C)
    Ordering and shipping details
    Category
    00033 - DT SWITCH,NEMA1
    Discount Schedule
    DE1
    GTIN
    00785901453925
    Package weight(Lbs)
    27.22 kg (60 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 03: Safety Switches (Version 1.0)
    Description
    Digest Catalog Section 3 - This section of Digest 178 includes selection information for light duty safety switches, general duty safety switches, heavy duty safety switches, double throw safety switches and photovoltaic disconnect switches. Replaces Digest 177 section 3; 0100CT1501_SEC-03
    Size pdf
    Size 1.4 MB
    Date 9/13/19
    Description
    Digest Catalog Section 3 - This section of Digest 178 includes selection information for light duty safety switches, general duty safety switches, heavy duty safety switches, double throw safety switches and photovoltaic disconnect switches. Replaces Digest 177 section 3; 0100CT1501_SEC-03
    Square D Enclosed Safety Switches (Version 06)
    Description
    This Square D™ product catalog provides selection information for general duty safety switches, heavy duty safety switches, and double throw safety switches. This catalog replaces document number 3100CT0901. Includes information on safety switch enclosures, configurations, construction standards, safety switch ratings, and dimension drawings, and also covers many safety switch accessories. Safety Switch accessories such as Class R and J fuse kits, fuse puller kits, equipment ground/grounding kits, interlock kits, lug kits, lock-on and lock-off kits, hubs, solid neutral assemblies, viewing window, key interlock kit, switch lubricant, and phenolic legend plates.
    Size pdf
    Size 11.7 MB
    Date 6/6/19
    Description
    This Square D™ product catalog provides selection information for general duty safety switches, heavy duty safety switches, and double throw safety switches. This catalog replaces document number 3100CT0901. Includes information on safety switch enclosures, configurations, construction standards, safety switch ratings, and dimension drawings, and also covers many safety switch accessories. Safety Switch accessories such as Class R and J fuse kits, fuse puller kits, equipment ground/grounding kits, interlock kits, lug kits, lock-on and lock-off kits, hubs, solid neutral assemblies, viewing window, key interlock kit, switch lubricant, and phenolic legend plates.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 552.7 KB
    Date 3/13/13
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL cUL Certificate Safety Switch 200A and 400A (Version 1.0)
    Description
    UL 98 and CSA C22.2 No 4
    Size pdf
    Size 349.9 KB
    Date 9/25/13
    Description
    UL 98 and CSA C22.2 No 4
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    30–1200 A Safety Switches Maintenance Instructions (Version 1)
    Description
    This bulletin provides maintenance instructions for 30-1200 A Safety Switches.
    Size pdf
    Size 658.9 KB
    Date 8/10/05
    Description
    This bulletin provides maintenance instructions for 30-1200 A Safety Switches.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /