Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Square D 8501 Type C Open-Frame Power Relays
Schneider Eletric 8501CDO16V53 Picture

8501CDO16V53

Product Logo
Schneider Eletric 8501CDO16V53 Picture
8501CDO16V53
Product Logo

Power Relay, DPDT, 2NO and 2NC, 1.5 HP, 30 A resistive at 300 VAC, 24 VDC coil

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 85.40 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    product range
    Power Relay 8501C
    product type
    Power relay
    short name
    Type C
    [In] rated line current
    30 A
    device application
    Suited for controlling small single phase motors and other light loads
    switch function
    DPDT
    contact composition
    2 NO/2 NC
    [Uc] control circuit voltage
    24 V DC
    horsepower rating
    1.5 hp
    maximum switching voltage
    600 V AC
    Complementary
    class number
    8501
    phase
    1 phase
    terminal connects
    Screw clamp terminal
    wire range
    AWG 10 copper
    terminal tightening torque
    11…15 lbf.in (1.24…1.69 N.m)
    coil burden
    2 W
    mounting
    Panel mounting
    Environment
    ambient temperature range - operational
    -22…140 °F (-30…60 °C)
    product certifications
    UL listed file E78351 CCN NLDX
    CSA
    CE
    height
    3.12 in (79.25 mm)
    width
    2.5 in (63.50 mm)
    depth
    2.31 in (58.67 mm)
    Ordering and shipping details
    Category
    21131 - 8501 C
    Discount Schedule
    CP2
    GTIN
    00785901052197
    Returnability
    Yes
    Country of origin
    CN
    Offer Sustainability
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English9
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 23: Relays and Timers (Version 1.0)
    Description
    Section 23 of Digest 178 Catalog includes selection information for general purpose relays, industrial relays, solid state relays, timers, control and measurement relays, power supplies and Zelio™ interface modules.and legacy relays. Replaces Digest 177 section 23; 0100CT1501_SEC-23
    prp.document.label.format pdf
    Size 6 MB
    Date 5/12/19
    Description
    Section 23 of Digest 178 Catalog includes selection information for general purpose relays, industrial relays, solid state relays, timers, control and measurement relays, power supplies and Zelio™ interface modules.and legacy relays. Replaces Digest 177 section 23; 0100CT1501_SEC-23
    Square D Type R, K, KA, N, C General Purpose Relays Catalog (Version 1.0)
    Description
    This catalog is a guide to Types R, K, KA, N, and C General Purpose Relays.
    prp.document.label.format pdf
    Size 2.5 MB
    Date 8/19/08
    Description
    This catalog is a guide to Types R, K, KA, N, and C General Purpose Relays.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Class 8501 Type C Heavy Duty Open Frame Power Relays (Version 1.0)
    Description
    This data bulletin contains features, applications, specifications, dimensions, wiring diagrams, and accessories for 8501 Type C Heavy Duty Open Frame Power Relays.
    prp.document.label.format pdf
    Size 407.8 KB
    Date 7/31/12
    Description
    This data bulletin contains features, applications, specifications, dimensions, wiring diagrams, and accessories for 8501 Type C Heavy Duty Open Frame Power Relays.
    Distant Control of AC Relays, Contactors, and Starters - Data Bulletin M-379 (Version 1.0)
    Description
    This data bulletin (M-379) provides application information and alternate solutions for AC relays, contactors, and starters.
    prp.document.label.format pdf
    Size 194.2 KB
    Date 10/31/99
    Description
    This data bulletin (M-379) provides application information and alternate solutions for AC relays, contactors, and starters.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 315.3 KB
    Date 9/26/17
    prp.document.label.format pdf
    Size 43.1 KB
    Date 3/29/12
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    8501CDO16V53 : Power Relay, DPDT, 2NO and 2NC, 1.5 HP, 30 A resistive at 300 VAC, 24 VDC coil
    Description
    Power Relay, DPDT, 2NO and 2NC, 1.5 HP, 30 A resistive at 300 VAC, 24 VDC coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/26/20
    Description
    Power Relay, DPDT, 2NO and 2NC, 1.5 HP, 30 A resistive at 300 VAC, 24 VDC coil
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Class 8501 Declaration of Conformity (Version 1.0)
    Description
    This document is a declaration of conformity for general purpose relays, latching relays, power relays, and sockets.
    prp.document.label.format pdf
    Size 101.1 KB
    Date 6/5/09
    Description
    This document is a declaration of conformity for general purpose relays, latching relays, power relays, and sockets.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8501CDO16V53 : Power Relay, DPDT, 2NO and 2NC, 1.5 HP, 30 A resistive at 300 VAC, 24 VDC coil
    Description
    Power Relay, DPDT, 2NO and 2NC, 1.5 HP, 30 A resistive at 300 VAC, 24 VDC coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/26/20
    Description
    Power Relay, DPDT, 2NO and 2NC, 1.5 HP, 30 A resistive at 300 VAC, 24 VDC coil
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /