Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Square D 8501 Type C Open-Frame Power Relays
Schneider Eletric 8501CO22V29 Picture

8501CO22V29

Green premium brand logo Product Logo
Schneider Eletric 8501CO22V29 Picture
8501CO22V29
Green premium brand logo Product Logo

Power Relay, DPDT, 2NO and 2NC, 10 A resistive at 110 VDC, 480 VAC coil

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 102.48 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product range
    Power Relay 8501C
    product type
    Power relay
    short name
    Type C
    [In] rated line current
    10 A
    device application
    Suited for controlling small single phase motors and other light loads
    switch function
    DPDT
    contact composition
    2 NO/2 NC
    [Uc] control circuit voltage
    480 V AC 50/60 Hz
    maximum switching voltage
    325 V DC
    Complementary
    class number
    8501
    phase
    1 phase
    terminal connects
    Screw clamp terminal
    wire range
    AWG 10 copper
    terminal tightening torque
    11…15 lbf.in (1.24…1.69 N.m)
    coil burden
    10 VA
    mounting
    Panel mounting
    Environment
    ambient temperature range - operational
    -22…122 °F (-30…50 °C)
    product certifications
    UL listed file E78351 CCN NLDX
    CSA
    CE
    height
    3.12 in (79.25 mm)
    width
    2.5 in (63.50 mm)
    depth
    2.53 in (64.26 mm)
    Ordering and shipping details
    Category
    21131 - 8501 C
    Discount Schedule
    CP2
    Returnability
    No
    Country of origin
    CN
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English9
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6 MB
    Date 5/12/19
    prp.document.label.format pdf
    Size 2.5 MB
    Date 8/19/08
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 194.2 KB
    Date 10/31/99
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 315.3 KB
    Date 9/26/17
    prp.document.label.format pdf
    Size 30.7 KB
    Date 4/4/12
    prp.document.label.format pdf
    Size 43.1 KB
    Date 3/29/12
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    8501CO22V29 : Power Relay, DPDT, 2NO and 2NC, 10 A resistive at 110 VDC, 480 VAC coil
    Description
    Power Relay, DPDT, 2NO and 2NC, 10 A resistive at 110 VDC, 480 VAC coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    Power Relay, DPDT, 2NO and 2NC, 10 A resistive at 110 VDC, 480 VAC coil
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8501CO22V29 : Power Relay, DPDT, 2NO and 2NC, 10 A resistive at 110 VDC, 480 VAC coil
    Description
    Power Relay, DPDT, 2NO and 2NC, 10 A resistive at 110 VDC, 480 VAC coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    Power Relay, DPDT, 2NO and 2NC, 10 A resistive at 110 VDC, 480 VAC coil
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    8501CO22V29 : Power Relay, DPDT, 2NO and 2NC, 10 A resistive at 110 VDC, 480 VAC coil
    Description
    Power Relay, DPDT, 2NO and 2NC, 10 A resistive at 110 VDC, 480 VAC coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    Power Relay, DPDT, 2NO and 2NC, 10 A resistive at 110 VDC, 480 VAC coil
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /