Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Square D 8501 Type K Relays
Schneider Eletric 8501KP13V35 Picture
Discontinued

8501KP13V35

Product Logo
Schneider Eletric 8501KP13V35 Picture
Discontinued
8501KP13V35
Product Logo

Plug-In Relay - 11 pin plug-in - 3 poles - 6VAC coil

Show more characteristics
8501KP13V35  has not been replaced. Please contact your customer care center for more information.
  • 47.30 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product range
    8501K
    product type
    Relay
    relay type
    General purpose
    mounting type
    Socket
    contact composition
    3PDT
    [Uc] control circuit voltage
    6 V AC
    pilot light
    No indicator
    manual operator
    Without test button
    Complementary
    horsepower rating
    0.33 hp 120 V AC
    0.5 hp 240 V AC
    breaking capacity
    3 A 120 V AC inductive control circuit UL 508
    1.5 A 240 V AC inductive control circuit UL 508
    10 A 28 V DC resistive control circuit UL 508
    10 A 120 V AC resistive control circuit UL 508
    6.66 A 240 V AC resistive control circuit UL 508
    maximum switching voltage
    300 V AC
    30 V DC
    contact material
    Silver tin oxide
    operating time
    12 ms - pick-up
    12 ms - drop-out
    shape of pins
    Tubular
    for use with
    8501NR61
    8501NR62
    Environment
    ambient temperature range - operational
    -40…113 °F (-40…45 °C)
    product certifications
    UL Listed
    CSA
    CE
    RoHS
    UL Recognized
    height
    2.66 in (67.56 mm)
    width
    1.39 in (35.31 mm)
    depth
    1.39 in (35.31 mm)
    Ordering and shipping details
    Category
    21141-8501 KP
    Discount Schedule
    CP2
    Returnability
    No
    Country of origin
    CN
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    CAD
    Format
    Size
    Date
    Add to My Documents
    General Purpose Plug-In Relay (11 Pin) (Version 1.2)
    Files in document
    dwg
    119.6 KB
    dwf
    21.7 KB
    pdf
    28.6 KB
    dxf
    305.3 KB
    prp.document.label.format zip
    Size 475.2 KB
    Date 4/27/09
    Files in document
    dwg
    119.6 KB
    dwf
    21.7 KB
    pdf
    28.6 KB
    dxf
    305.3 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 30.7 KB
    Date 4/4/12
    prp.document.label.format pdf
    Size 43.1 KB
    Date 3/29/12
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 17 MB
    Date 5/1/14
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /