Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Square D 8501 Type K Relays
Schneider Eletric 8501KP13V36 Picture
Discontinued

8501KP13V36

Green premium brand logo Product Logo
Schneider Eletric 8501KP13V36 Picture
Discontinued
8501KP13V36
Green premium brand logo Product Logo

Plug-In Relay - 11 pin plug-in - 3 poles - 12VAC coil

Show more characteristics
8501KP13V36  has not been replaced. Please contact your customer care center for more information.
  • 47.30 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product range
    8501K
    product type
    Relay
    relay type
    General purpose
    mounting type
    Socket
    contact composition
    3PDT
    [Uc] control circuit voltage
    12 V AC
    pilot light
    No indicator
    manual operator
    Without test button
    Complementary
    horsepower rating
    0.33 hp 120 V AC
    0.5 hp 240 V AC
    breaking capacity
    3 A 120 V AC inductive control circuit UL 508
    1.5 A 240 V AC inductive control circuit UL 508
    10 A 28 V DC resistive control circuit UL 508
    10 A 120 V AC resistive control circuit UL 508
    6.66 A 240 V AC resistive control circuit UL 508
    maximum switching voltage
    300 V AC
    30 V DC
    contact material
    Silver tin oxide
    operating time
    12 ms - pick-up
    12 ms - drop-out
    shape of pins
    Tubular
    for use with
    8501NR62
    8501NR61
    Environment
    ambient temperature range - operational
    -40…113 °F (-40…45 °C)
    product certifications
    CE
    RoHS
    CSA
    UL Recognized
    UL Listed
    height
    2.66 in (67.56 mm)
    width
    1.39 in (35.31 mm)
    depth
    1.39 in (35.31 mm)
    Ordering and shipping details
    Category
    21141-8501 KP
    Discount Schedule
    CP2
    GTIN
    00785901480624
    Returnability
    No
    Country of origin
    CN
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    CAD
    Format
    Size
    Date
    Add to My Documents
    General Purpose Plug-In Relay (11 Pin) (Version 1.2)
    Files in document
    dwg
    119.6 KB
    dwf
    21.7 KB
    pdf
    28.6 KB
    dxf
    305.3 KB
    prp.document.label.format zip
    Size 475.2 KB
    Date 4/27/09
    Files in document
    dwg
    119.6 KB
    dwf
    21.7 KB
    pdf
    28.6 KB
    dxf
    305.3 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 30.7 KB
    Date 4/4/12
    prp.document.label.format pdf
    Size 43.1 KB
    Date 3/29/12
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    8501KP13V36 : Plug-In Relay - 11 pin plug-in - 3 poles - 12VAC coil
    Description
    Plug-In Relay - 11 pin plug-in - 3 poles - 12VAC coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    Plug-In Relay - 11 pin plug-in - 3 poles - 12VAC coil
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8501KP13V36 : Plug-In Relay - 11 pin plug-in - 3 poles - 12VAC coil
    Description
    Plug-In Relay - 11 pin plug-in - 3 poles - 12VAC coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    Plug-In Relay - 11 pin plug-in - 3 poles - 12VAC coil
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 17 MB
    Date 5/1/14
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    8501KP13V36 : Plug-In Relay - 11 pin plug-in - 3 poles - 12VAC coil
    Description
    Plug-In Relay - 11 pin plug-in - 3 poles - 12VAC coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    Plug-In Relay - 11 pin plug-in - 3 poles - 12VAC coil
    Handout
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 73.9 KB
    Date 4/29/09
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /