Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Square D 8501 Type K Relays
Schneider Eletric 8501KPDR12V63 Picture

8501KPDR12V63

Schneider Eletric 8501KPDR12V63 Picture
8501KPDR12V63

Plug in relay, 8 pin, DPDT, 10 amp at 277 VAC, 125 VDC coil

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    product range
    8501K
    product type
    Relay
    relay type
    General purpose
    mounting type
    Socket
    contact composition
    DPDT
    [Uc] control circuit voltage
    125 V DC
    pilot light
    No indicator
    manual operator
    Without test button
    Complementary
    horsepower rating
    1 hp 277 V AC
    0.33 hp 120 V AC
    breaking capacity
    3 A 120 V AC inductive control circuit UL 508
    1.5 A 240 V AC inductive control circuit UL 508
    10 A 277 V AC resistive control circuit UL 508
    10 A 30 V DC resistive control circuit UL 508
    maximum switching voltage
    300 V AC
    30 V DC
    contact material
    Silver alloy (AgNi)
    operating time
    20 ms - pick-up
    20 ms - drop-out
    shape of pins
    Tubular
    for use with
    8501NR51
    8501NR52
    Environment
    product certifications
    UL listed
    UL recognized
    CSA
    RoHS
    CE
    height
    2.66 in (67.56 mm)
    width
    1.40 in (35.56 mm)
    depth
    1.40 in (35.56 mm)
    Ordering and shipping details
    Country of origin
    CN
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 591 KB
    Date 6/2/15
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /