USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Square D 8501 Type R Relays
Schneider Eletric 8501NH42 Picture

8501NH42

Product Logo
Schneider Eletric 8501NH42 Picture
8501NH42
Product Logo

Relay hold down clip, for 8501NR42, NR43 and NR34 relay sockets

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    1.22 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product range
    8501N
    product type
    Retaining kit
    for use with
    8501NR43
    8501NR34
    8501NR42
    Complementary
    package quantity
    10 pieces
    Ordering and shipping details
    Category
    21142 - 8501 N
    Discount Schedule
    CP2
    GTIN
    00785901228714
    Package weight(Lbs)
    0.00 kg (0.01 lb(US))
    Returnability
    Yes
    Country of origin
    CN
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 23: Relays and Timers (Version 1.0)
    Description
    Section 23 of Digest 178 Catalog includes selection information for general purpose relays, industrial relays, solid state relays, timers, control and measurement relays, power supplies and Zelio™ interface modules.and legacy relays. Replaces Digest 177 section 23; 0100CT1501_SEC-23
    Size pdf
    Size 6 MB
    Date 5/12/19
    Description
    Section 23 of Digest 178 Catalog includes selection information for general purpose relays, industrial relays, solid state relays, timers, control and measurement relays, power supplies and Zelio™ interface modules.and legacy relays. Replaces Digest 177 section 23; 0100CT1501_SEC-23
    Square D 8501R General Purpose Plug-In Relays Catalog (Version 1.0)
    Description
    This catalog contains specifications, references, dimensions, and wiring diagrams for Square D™ 8501R Plug-In Relays.
    Size pdf
    Size 1.2 MB
    Date 12/30/14
    Description
    This catalog contains specifications, references, dimensions, and wiring diagrams for Square D™ 8501R Plug-In Relays.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    8501NH42_ROHS_CHINA_DECLARATION
    Description
    8501NH42_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/4/19
    Description
    8501NH42_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8501NH42_ROHS_DECLARATION
    Description
    8501NH42_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/4/19
    Description
    8501NH42_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    8501NH42_REACH_DECLARATION
    Description
    8501NH42_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/4/19
    Description
    8501NH42_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /