Schneider Electric USA Website

Welcome to our website.

Select your location

View all Square D 8501 Type R Relays
Schneider Eletric 8501NH45 Picture

8501NH45

Product Logo
Schneider Eletric 8501NH45 Picture
8501NH45
Product Logo

Relay hold down clip, for 8501NR45 relay socket

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    1.00 USD
The maximum number of products that can be compared is 4

  • Main
    product range
    8501N
    product type
    Retaining kit
    for use with
    8501NR45
    Complementary
    package quantity
    10 pieces
    Ordering and shipping details
    Category
    21142 - 8501 N
    Discount Schedule
    CP2
    GTIN
    00785901228721
    Package weight(Lbs)
    0.00 kg (0.01 lb(US))
    Returnability
    Yes
    Country of origin
    TW
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D 8501R Miniature Control Relays Catalog (Version 1.0)
    Description
    This catalog contains selection information, specifications, dimensions, and wiring for Class 8501R miniature control relays.
    Size pdf
    Size 1.1 MB
    Date 9/30/14
    Description
    This catalog contains selection information, specifications, dimensions, and wiring for Class 8501R miniature control relays.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    8501NH45 : 8501NH45_ROHS_CHINA_DECLARATION
    Description
    8501NH45_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    8501NH45_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8501NH45 : 8501NH45_ROHS_DECLARATION
    Description
    8501NH45_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    8501NH45_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    8501NH45 : 8501NH45_REACH_DECLARATION
    Description
    8501NH45_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    8501NH45_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /