Schneider Electric USA Website

Welcome to our website.

Select your location

View all Square D 8501 Type R Relays
Schneider Eletric 8501RS43M1V20 Picture
Discontinued

8501RS43M1V20

Product Logo
Schneider Eletric 8501RS43M1V20 Picture
Discontinued
8501RS43M1V20
Product Logo

Relay, miniature plug in, 10 A, 3 poles, 120 VAC coil, test

Show more characteristics
8501RS43M1V20  has not been replaced. Please contact your customer care center for more information.
  • 39.30 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    product range
    8501R
    product type
    Miniature Relay
    relay type
    Standard
    Complementary
    mounting type
    Socket
    contact composition
    3PDT
    [Uc] control circuit voltage
    120 V AC
    pilot light
    No indicator
    manual operator
    Test button
    horsepower rating
    0.5 120 V AC
    1 277 V AC
    breaking capacity
    3 A 120 V AC inductive control circuit UL 508
    1.5 A 240 V AC inductive control circuit UL 508
    10 A 120 V AC resistive control circuit UL 508
    6.67 A 277 V AC resistive control circuit UL 508
    10 A 28 V DC resistive control circuit UL 508
    maximum switching voltage
    300 V AC
    30 V DC
    contact material
    Silver alloy, gold flashed
    operating time
    20 ms - pick-up
    20 ms - drop-out
    shape of pins
    Spade
    for use with
    8501NR43
    height
    1.07 in (27.3 mm)
    width
    1.20 in (30.6 mm)
    depth
    1.65 in (41.8 mm)
    Environment
    ambient temperature range - operational
    -40…55 °C (-40…131 °F)
    product certifications
    UL listed
    UL recognized
    CSA
    CE
    Ordering and shipping details
    Category
    21143-8501 R
    Discount Schedule
    CP2
    Package weight(Lbs)
    2.08 oz (58.967 g)
    Returnability
    No
    Country of origin
    CN
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /