USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Square D 8501 Type R Relays
Schneider Eletric 8501RSD34V50 Picture

8501RSD34V50

Product Logo
Schneider Eletric 8501RSD34V50 Picture
8501RSD34V50
Product Logo

Relay, hermetically sealed miniature plug in, 5 A, 4 poles, 6 VDC coil

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    64.66 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product range
    8501R
    product type
    Miniature Relay
    relay type
    Low voltage
    Complementary
    mounting type
    Socket
    contact composition
    4PDT
    [Uc] control circuit voltage
    6 V DC
    pilot light
    No indicator
    manual operator
    Without test button
    horsepower rating
    Not rated
    breaking capacity
    5 A 120 V AC resistive control circuit UL 508
    5 A 240 V AC resistive control circuit UL 508
    5 A 30 V DC resistive control circuit UL 508
    maximum switching voltage
    30 V DC
    240 V AC
    contact material
    Hermetically sealed silver tin oxide
    operating time
    20 ms - pick-up
    20 ms - drop-out
    shape of pins
    Spade
    for use with
    8501NR45
    height
    1.16 in (29.4 mm)
    width
    0.91 in (23.1 mm)
    depth
    1.53 in (38.9 mm)
    Environment
    ambient temperature range - operational
    -40…55 °C (-40…131 °F)
    product certifications
    UL listed
    UL recognized
    CSA
    CE
    Ordering and shipping details
    Category
    21143 - 8501 R
    Discount Schedule
    CP2
    GTIN
    00785901989646
    Package weight(Lbs)
    0.05 kg (0.12 lb(US))
    Returnability
    No
    Country of origin
    CN
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 23: Relays and Timers (Version 1.0)
    Description
    Section 23 of Digest 178 Catalog includes selection information for general purpose relays, industrial relays, solid state relays, timers, control and measurement relays, power supplies and Zelio™ interface modules.and legacy relays. Replaces Digest 177 section 23; 0100CT1501_SEC-23
    Size pdf
    Size 6 MB
    Date 5/12/19
    Description
    Section 23 of Digest 178 Catalog includes selection information for general purpose relays, industrial relays, solid state relays, timers, control and measurement relays, power supplies and Zelio™ interface modules.and legacy relays. Replaces Digest 177 section 23; 0100CT1501_SEC-23
    Square D 8501R Miniature Control Relays Catalog (Version 1.0)
    Description
    This catalog contains selection information, specifications, dimensions, and wiring for Class 8501R miniature control relays.
    Size pdf
    Size 1.1 MB
    Date 9/30/14
    Description
    This catalog contains selection information, specifications, dimensions, and wiring for Class 8501R miniature control relays.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 783.2 KB
    Date 9/26/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Relay, hermetically sealed miniature plug in, 5 A, 4 poles, 6 VDC coil
    Description
    Relay, hermetically sealed miniature plug in, 5 A, 4 poles, 6 VDC coil
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    Relay, hermetically sealed miniature plug in, 5 A, 4 poles, 6 VDC coil
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Class 8501 Declaration of Conformity (Version 1.0)
    Description
    This document is a declaration of conformity for general purpose relays, latching relays, power relays, and sockets.
    Size pdf
    Size 101.1 KB
    Date 6/5/09
    Description
    This document is a declaration of conformity for general purpose relays, latching relays, power relays, and sockets.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Relay, hermetically sealed miniature plug in, 5 A, 4 poles, 6 VDC coil
    Description
    Relay, hermetically sealed miniature plug in, 5 A, 4 poles, 6 VDC coil
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    Relay, hermetically sealed miniature plug in, 5 A, 4 poles, 6 VDC coil
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Relay, hermetically sealed miniature plug in, 5 A, 4 poles, 6 VDC coil
    Description
    Relay, hermetically sealed miniature plug in, 5 A, 4 poles, 6 VDC coil
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    Relay, hermetically sealed miniature plug in, 5 A, 4 poles, 6 VDC coil
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /