USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Square D 8501 Type R Relays
Schneider Eletric 8501RSD41M1V53 Picture
Discontinued

8501RSD41M1V53

Green premium brand logo Product Logo
Schneider Eletric 8501RSD41M1V53 Picture
Discontinued
8501RSD41M1V53
Green premium brand logo Product Logo

Relay, miniature plug in, 15 A, 1 pole, 24 VDC coil, test

Show more characteristics
8501RSD41M1V53  has not been replaced. Please contact your customer care center for more information.
  • Price*
    31.50 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product range
    8501R
    product type
    Miniature Relay
    relay type
    Standard
    Complementary
    mounting type
    Socket
    contact composition
    SPDT
    [Uc] control circuit voltage
    24 V DC
    pilot light
    No indicator
    manual operator
    Test button
    horsepower rating
    0.5 120 V AC
    1 277 V AC
    breaking capacity
    3 A 120 V AC inductive control circuit UL 508
    1.5 A 240 V AC inductive control circuit UL 508
    15 A 120 V AC resistive control circuit UL 508
    10 A 277 V AC resistive control circuit UL 508
    15 A 28 V DC resistive control circuit UL 508
    maximum switching voltage
    300 V AC
    30 V DC
    contact material
    Silver alloy, gold flashed
    operating time
    20 ms - pick-up
    20 ms - drop-out
    shape of pins
    Spade
    for use with
    8501NR41
    height
    1.07 in (27.3 mm)
    width
    0.55 in (14 mm)
    depth
    1.65 in (41.8 mm)
    Environment
    ambient temperature range - operational
    -40…55 °C (-40…131 °F)
    product certifications
    UL listed
    UL recognized
    CSA
    CE
    Ordering and shipping details
    Category
    21143-8501 R
    Discount Schedule
    CP2
    GTIN
    00785901218517
    Package weight(Lbs)
    0.96 oz (27.216 g)
    Returnability
    No
    Country of origin
    CN
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Relay, miniature plug in, 15 A, 1 pole, 24 VDC coil, test
    Description
    Relay, miniature plug in, 15 A, 1 pole, 24 VDC coil, test
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    Relay, miniature plug in, 15 A, 1 pole, 24 VDC coil, test
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Relay, miniature plug in, 15 A, 1 pole, 24 VDC coil, test
    Description
    Relay, miniature plug in, 15 A, 1 pole, 24 VDC coil, test
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    Relay, miniature plug in, 15 A, 1 pole, 24 VDC coil, test
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Relay, miniature plug in, 15 A, 1 pole, 24 VDC coil, test
    Description
    Relay, miniature plug in, 15 A, 1 pole, 24 VDC coil, test
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    Relay, miniature plug in, 15 A, 1 pole, 24 VDC coil, test
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /