USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Square D 8501 Type R Relays
Schneider Eletric 8501RSD44M1P14V50 Picture
Discontinued

8501RSD44M1P14V50

Product Logo
Schneider Eletric 8501RSD44M1P14V50 Picture
Discontinued
8501RSD44M1P14V50
Product Logo

Relay, miniature plug in, 10 A, 3 poles, 110 VDC coil

Show more characteristics
8501RSD44M1P14V50  has not been replaced. Please contact your customer care center for more information.
  • Price*
    54.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product range
    8501R
    product type
    Miniature Relay
    relay type
    Standard
    Complementary
    mounting type
    Socket
    contact composition
    4PDT
    [Uc] control circuit voltage
    6 V DC
    pilot light
    Green indicator relay energised LED
    manual operator
    Test button
    horsepower rating
    0.5 120 V AC
    1 277 V AC
    breaking capacity
    3 A 120 V AC inductive control circuit UL 508
    1.5 A 240 V AC inductive control circuit UL 508
    10 A 120 V AC resistive control circuit UL 508
    6.67 A 277 V AC resistive control circuit UL 508
    10 A 28 V DC resistive control circuit UL 508
    maximum switching voltage
    300 V AC
    30 V DC
    contact material
    Silver alloy, gold flashed
    operating time
    20 ms - pick-up
    20 ms - drop-out
    shape of pins
    Spade
    for use with
    8501NR34
    height
    1.07 in (27.3 mm)
    width
    1.60 in (40.6 mm)
    depth
    1.65 in (41.8 mm)
    Environment
    ambient temperature range - operational
    -40…55 °C (-40…131 °F)
    product certifications
    UL listed
    UL recognized
    CSA
    CE
    Ordering and shipping details
    Category
    21143-8501 R
    Discount Schedule
    CP2
    Package weight(Lbs)
    2.56 oz (72.575 g)
    Returnability
    No
    Country of origin
    CN
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /