Schneider Electric USA Website

Welcome to our website.

Select your location

View all Square D 8501 Type R Relays
Schneider Eletric 8501RSD44P14V51 Picture
Discontinued

8501RSD44P14V51

Product Logo
Schneider Eletric 8501RSD44P14V51 Picture
Discontinued
8501RSD44P14V51
Product Logo

Relay, miniature plug in, 10 A, 4 pole, 12 VDC coil, pilot light

Show more characteristics
8501RSD44P14V51  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    64.66 USD
The maximum number of products that can be compared is 4

  • Main
    Range
    8501R
    Product
    Miniature Relay
    Contact Material
    Silver tin oxide
    Contact Arrangement
    4PDT
    Horsepower Rating
    Not rated
    Mounting Type
    Socket
    Operating Temperature
    -40…70 °C (-40…158 °F)
    Shape of Pins
    Spade
    Certifications
    CSA
    RoHS
    UL recognized
    CE
    Operating Time
    20 ms - pick-up
    20 ms - drop-out
    Pilot Light
    Green indicator on LED
    Manual Operator
    Without
    For Use With
    8501NR34
    Relay Type
    Standard
    Ordering and shipping details
    Category
    21143 - 8501 R
    Discount Schedule
    CP2
    GTIN
    00785901137221
    Package weight(Lbs)
    0.07 kg (0.16 lb(US))
    Returnability
    No
    Country of origin
    CN
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 23: Relays and Timers (Version 1.0)
    Description
    Section 23 of Digest 178 Catalog includes selection information for general purpose relays, industrial relays, solid state relays, timers, control and measurement relays, power supplies and Zelio™ interface modules.and legacy relays. Replaces Digest 177 section 23; 0100CT1501_SEC-23
    Size pdf
    Size 6 MB
    Date 5/12/19
    Description
    Section 23 of Digest 178 Catalog includes selection information for general purpose relays, industrial relays, solid state relays, timers, control and measurement relays, power supplies and Zelio™ interface modules.and legacy relays. Replaces Digest 177 section 23; 0100CT1501_SEC-23
    Square D 8501R General Purpose Plug-In Relays Catalog (Version 1.0)
    Description
    This catalog contains specifications, references, dimensions, and wiring diagrams for Square D™ 8501R Plug-In Relays.
    Size pdf
    Size 1.2 MB
    Date 12/30/14
    Description
    This catalog contains specifications, references, dimensions, and wiring diagrams for Square D™ 8501R Plug-In Relays.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2 MB
    Date 5/26/16
    Size pdf
    Size 591 KB
    Date 6/2/15
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /