USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Square D 8501 Type R Relays
Schneider Eletric 8501RSD4M1P14V51 Picture
Discontinued

8501RSD4M1P14V51

Product Logo
Schneider Eletric 8501RSD4M1P14V51 Picture
Discontinued
8501RSD4M1P14V51
Product Logo

Relay, miniature plug in, 3 A, 4 poles, 12 VDC coil, pilot light, test

Show more characteristics
  • Price*
    39.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

8501RSD4M1P14V51 is replaced by:
Product
Qty
RXM4GB2JD
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2017
1
  • Main
    product range
    8501R
    product type
    Miniature Relay
    relay type
    Low voltage
    Complementary
    mounting type
    Socket
    contact composition
    4PDT
    [Uc] control circuit voltage
    12 V DC
    pilot light
    Green indicator relay energised LED
    manual operator
    Test button
    horsepower rating
    0.1 120 V AC
    0.1 240 V AC
    breaking capacity
    3 A 120 V AC resistive control circuit UL 508
    3 A 277 V AC resistive control circuit UL 508
    3 A 30 V DC resistive control circuit UL 508
    1.5 A 120 V AC inductive control circuit UL 508
    0.75 A 240 V AC inductive control circuit UL 508
    maximum switching voltage
    300 V AC
    30 V DC
    contact material
    Gold flashed fine silver
    operating time
    20 ms - pick-up
    20 ms - drop-out
    shape of pins
    Spade
    for use with
    8501NR45
    height
    1.10 in (27.9 mm)
    width
    0.83 in (21 mm)
    depth
    1.63 in (41.5 mm)
    Environment
    ambient temperature range - operational
    -40…55 °C (-40…131 °F)
    product certifications
    UL listed
    UL recognized
    CSA
    CE
    Ordering and shipping details
    Category
    21143-8501 R
    Discount Schedule
    CP2
    Package weight(Lbs)
    1.44 oz (40.823 g)
    Returnability
    No
    Country of origin
    CN
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /