USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Square D NEMA Relay
Schneider Eletric 8501XB40Y414 Picture
Discontinued

8501XB40Y414

Product Logo
Schneider Eletric 8501XB40Y414 Picture
Discontinued
8501XB40Y414
Product Logo

NEMA Control Relay Adder Deck with 4 NO Contacts - Ring Tongue Connectors

Show more characteristics
8501XB40Y414  has not been replaced. Please contact your customer care center for more information.
  • Price*
    98.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    8501X
    relay type
    Control relay
    product or component type
    Adder deck
    Complementary
    rated breaking capacity
    6 A 120 V AC inductive control circuit UL 508
    3 A 240 V AC inductive control circuit UL 508
    1.5 A 480 V AC inductive control circuit UL 508
    1.2 A 600 V AC inductive control circuit UL 508
    10 A <= 600 V AC resistive control circuit UL 508
    1.1 A 125 V DC inductive control circuit UL 508
    0.55 A 250 V DC inductive control circuit UL 508
    0.2 A 301...600 V DC inductive control circuit UL 508
    4 A 125 V DC resistive control circuit UL 508
    0.8 A 250 V DC resistive control circuit UL 508
    [Icm] rated short-circuit making capacity
    60 A 120 V AC inductive control circuit UL 508
    30 A 240 V AC inductive control circuit UL 508
    15 A 480 V AC inductive control circuit UL 508
    12 A 600 V AC inductive control circuit UL 508
    10 A <= 600 V AC resistive control circuit UL 508
    1.1 A 125 V DC inductive control circuit UL 508
    0.55 A 250 V DC inductive control circuit UL 508
    0.2 A 301...600 V DC inductive control circuit UL 508
    4 A 125 V DC inductive control circuit UL 508
    0.8 A 250 V DC resistive control circuit UL 508
    Contacts Configuration
    4 NO 4 standard contact cartridges
    electrical connection
    Ring tongue
    Wire Gauge
    AWG 18...AWG 12 copper
    Terminal Tightening Torque
    Control circuit 9.03…12.04 lbf.in (1.02…1.36 N.m) screw terminals
    Environment
    product certifications
    CE
    UL recognized E78403 CCN NKCR2
    CSA LR60905 class 3211 02
    Ordering and shipping details
    Category
    21159-8501 X ACCESSORIES
    Discount Schedule
    CP2
    GTIN
    00785901549017
    Package weight(Lbs)
    4.80 oz (136.078 g)
    Returnability
    No
    Country of origin
    MX
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D NEMA Type X Industrial Control Relays Catalog (Version 1.0)
    Description
    This catalog contains information on selection, dimensions, applications, and accessories for Square D NEMA Type X Industrial Control Relays.
    Size pdf
    Size 347.2 KB
    Date 4/29/09
    Description
    This catalog contains information on selection, dimensions, applications, and accessories for Square D NEMA Type X Industrial Control Relays.
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /