USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Square D NEMA Relay
Schneider Eletric 8501XDLV51 Picture
Discontinued

8501XDLV51

Product Logo
Schneider Eletric 8501XDLV51 Picture
Discontinued
8501XDLV51
Product Logo

NEMA Control Relay Mechanical Latch Attachment with a 12VDC Coil

Show more characteristics
8501XDLV51  has not been replaced. Please contact your customer care center for more information.
  • Price*
    222.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    8501X
    relay type
    Control relay
    product or component type
    Latching device
    Complementary
    [Uc] control circuit voltage
    12 V DC
    Coil Voltage Limits
    Operational 0.8...1.1 Uc DC
    Inrush Power in Watts
    18 W
    Sealed Power in Watts
    18 W
    electrical connection
    Screw clamp terminals
    Wire Gauge
    AWG 18...AWG 12 copper
    Terminal Tightening Torque
    Control circuit 9.03…12.04 lbf.in (1.02…1.36 N.m) screw terminals
    Environment
    product certifications
    CSA LR60905 class 3211 02
    CE
    UL recognized E78403 CCN NKCR2
    Ordering and shipping details
    Category
    21159-8501 X ACCESSORIES
    Discount Schedule
    CP2
    Package weight(Lbs)
    6.40 oz (181.437 g)
    Returnability
    No
    Country of origin
    MX
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /