USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Square D NEMA Relay
Schneider Eletric 8501XDO40XDLV62 Picture

8501XDO40XDLV62

Green premium brand logo Product Logo
Schneider Eletric 8501XDO40XDLV62 Picture
8501XDO40XDLV62
Green premium brand logo Product Logo

NEMA Control Relay, machine tool, latching relay, 4 NO, 115/125 VDC coil

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    534.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range
    8501X
    Relay Type
    Latching
    Product
    Relay
    Current Rating
    10 A AC
    5 A DC
    Contact Configuration
    4 NO 4 standard contact cartridges
    Number of Poles
    4P
    Coil Voltage
    115/125 V DC
    Voltage Rating
    250 V DC
    Mounting Type
    Panel
    Operating Temperature
    -40…71 °C (-40…160 °F)
    Electrical Connection
    Screw clamp terminals
    Certifications
    CSA
    CE
    UL listed
    Operating Time
    37 ms - pick-up
    45 ms - drop-out
    Ordering and shipping details
    Category
    21157 - 8501 XDO (DC)
    Discount Schedule
    CP2
    GTIN
    00785901018018
    Package weight(Lbs)
    1.81 kg (4 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English10
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 86.6 KB
    Date 8/28/17
    Size pdf
    Size 174.9 KB
    Date 5/12/16
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    AC/DC Latch Attachments (Version 1.0)
    Description
    This instruction bulletin addresses the installation of AC/DC latch attachments.
    Size pdf
    Size 801.2 KB
    Date 10/1/04
    Description
    This instruction bulletin addresses the installation of AC/DC latch attachments.
    DC Control Relay and Utility Auxiliary Relay (Version 1)
    Description
    This bulletin addresses the installation and replacement of DC Control Relays and Utility Auxiliary Relays.
    Size pdf
    Size 64.9 KB
    Date 3/1/98
    Description
    This bulletin addresses the installation and replacement of DC Control Relays and Utility Auxiliary Relays.
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 201.2 KB
    Date 1/28/98
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8501XDO40XDLV62_ROHS_DECLARATION
    Description
    8501XDO40XDLV62_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    8501XDO40XDLV62_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    8501XDO40XDLV62_REACH_DECLARATION
    Description
    8501XDO40XDLV62_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    8501XDO40XDLV62_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    8501XDO40XDLV62_ROHS_CHINA_DECLARATION
    Description
    8501XDO40XDLV62_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    8501XDO40XDLV62_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /