Schneider Electric USA Website

Welcome to our website.

Select your location

View all Square D NEMA Relay
Schneider Eletric 8501XLV01 Picture
Discontinued

8501XLV01

Green premium brand logo Product Logo
Schneider Eletric 8501XLV01 Picture
Discontinued
8501XLV01
Green premium brand logo Product Logo

NEMA Control Relay Mechanical Latch Attachment with a 24VAC 60Hz Coil

Show more characteristics
8501XLV01  has not been replaced. Please contact your customer care center for more information.
  • Price*
    169.00 USD
The maximum number of products that can be compared is 4

  • Main
    range of product
    8501X
    relay type
    Control relay
    product or component type
    Latching device
    Complementary
    [Uc] control circuit voltage
    24 V AC 60 Hz
    Coil Voltage Limits
    Operational 0.85...1.1 Uc AC 60 Hz
    Coil Inrush Power
    148 VA 60 Hz
    Coil Sealed Power
    23 VA 60 Hz
    electrical connection
    Screw clamp terminals
    Wire Gauge
    AWG 18...AWG 12 copper
    Terminal Tightening Torque
    Control circuit 9.03…12.04 lbf.in (1.02…1.36 N.m) screw terminals
    Environment
    product certifications
    CE
    CSA LR60905 class 3211 02
    UL recognized E78403 CCN NKCR2
    Ordering and shipping details
    Category
    21159-8501 X ACCESSORIES
    Discount Schedule
    CP2
    GTIN
    00785901028437
    Package weight(Lbs)
    16.00 oz (453.592 g)
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D NEMA Type X Industrial Control Relays Catalog (Version 1.0)
    Description
    This catalog contains information on selection, dimensions, applications, and accessories for Square D NEMA Type X Industrial Control Relays.
    Size pdf
    Size 347.2 KB
    Date 4/29/09
    Description
    This catalog contains information on selection, dimensions, applications, and accessories for Square D NEMA Type X Industrial Control Relays.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    8501XLV01 : 8501XLV01_ROHS_CHINA_DECLARATION
    Description
    8501XLV01_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    8501XLV01_ROHS_CHINA_DECLARATION
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8501XLV01 : 8501XLV01_ROHS_DECLARATION
    Description
    8501XLV01_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    8501XLV01_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    8501XLV01 : 8501XLV01_REACH_DECLARATION
    Description
    8501XLV01_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    8501XLV01_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /