USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Square D NEMA Relay
Schneider Eletric 8501XO00XTD1V06 Picture
Discontinued

8501XO00XTD1V06

Schneider Eletric 8501XO00XTD1V06 Picture
Discontinued
8501XO00XTD1V06

NEMA Control Relay, timing relay, 0 NO, one minute off delay, 440/480 VAC 50/60 Hz coil

Show more characteristics
8501XO00XTD1V06  has not been replaced. Please contact your customer care center for more information.
  • Price*
    432.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range
    8501X
    Relay Type
    Timing
    Product
    Relay
    Current Rating
    10 A AC
    5 A DC
    Number of Poles
    0P
    Voltage Rating
    600 V AC
    Complementary
    Coil Voltage
    440 V AC 50 Hz
    480 V AC 60 Hz
    Coil Voltage Limints
    Operational 0.85...1.1 Uc AC 50/60 Hz
    Breaking Current
    6 A 120 V AC inductive control circuit UL 508
    3 A 240 V AC inductive control circuit UL 508
    1.5 A 480 V AC inductive control circuit UL 508
    1.2 A 600 V AC inductive control circuit UL 508
    10 A <= 600 V AC resistive control circuit UL 508
    1.1 A 125 V DC inductive control circuit UL 508
    0.55 A 250 V DC inductive control circuit UL 508
    0.2 A 301...600 V DC inductive control circuit UL 508
    4 A 125 V DC resistive control circuit UL 508
    0.8 A 250 V DC resistive control circuit UL 508
    Making Current
    60 A 120 V AC inductive control circuit UL 508
    30 A 240 V AC inductive control circuit UL 508
    15 A 480 V AC inductive control circuit UL 508
    12 A 600 V AC inductive control circuit UL 508
    10 A <= 600 V AC resistive control circuit UL 508
    1.1 A 125 V DC inductive control circuit UL 508
    0.55 A 250 V DC inductive control circuit UL 508
    0.2 A 301...600 V DC inductive control circuit UL 508
    4 A 125 V DC inductive control circuit UL 508
    0.8 A 250 V DC resistive control circuit UL 508
    time delay type
    Off-delay
    Time Delay Time
    0.2...60 s
    Coil Inrush Power
    148 VA 60 Hz
    143 VA 50 Hz
    Coil Sealed Power
    23 VA 60 Hz
    25 VA 50 Hz
    Device Operating Time
    15 ms - pick-up
    16 ms - drop-out
    Contact Configuration
    Without
    electrical connection
    Screw clamp terminals
    Wire Gauge
    AWG 18...AWG 12 copper
    Terminal Tightening Torque
    Control circuit 9.03…12.04 lbf.in (1.02…1.36 N.m) screw terminal
    Mounting Type
    Panel
    Operating Temperature Range
    -40…71 °C (-40…160 °F)
    height
    88.90 mm (3.5 in)
    width
    56.64 mm (2.23 in)
    depth
    166.37 mm (6.55 in)
    Environment
    product certifications
    UL listed file E78403 CCN NKCR
    CSA LR60905 class 3211 03
    Ordering and shipping details
    Category
    21158-8501 XO (AC)
    Discount Schedule
    CP2
    Package weight(Lbs)
    32.00 oz (907.185 g)
    Returnability
    No
    Country of origin
    MX
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    CAD
    Format
    Size
    Date
    Add to My Documents
    AC Timing Relay (4pole) (Version 1.2)
    Files in document
    dwf
    24.5 KB
    dwg
    131.1 KB
    dxf
    344.1 KB
    pdf
    30.2 KB
    Size zip
    Size 529.9 KB
    Date 6/10/16
    Files in document
    dwf
    24.5 KB
    dwg
    131.1 KB
    dxf
    344.1 KB
    pdf
    30.2 KB
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /